Circular Chart Recorder
All CT6100 Series models feature alarm relays. Single-pen recorders are equipped with 3 fail-safe singlepole changeover relays; 6 relays are standard on the 2- and 3-pen versions. ...
https://in.omega.com/pptst/CT6100.html - 126K - 5/19/2024
THREE-PHASE SSRs
Solid State and Mechanical Relays - View related products Order Table Description Specs Print Top Description OMEGA's SSR3PH Series three-phase Solid State Relay is a fully ...
https://in.omega.com/pptst/SSR3PH.html - 96K - 5/19/2024
Dual Input Temperature Indicator
Temperature Displayed as T1-T2, T1 or T2 J, K, T or J DIN Thermocouple Input, User Selectable Optional Programmable Analog Output Optional Two Form C , 5 Amp Relays, Each Relay ...
https://in.omega.com/pptst/DP26.html - 87K - 5/19/2024
High Performance Low Cost Digital I/O Boards for PCI Bus Computers...
IDC Connectors to Industry Standard Relay Racks Includes Driver and Utility Software ... The I/O connector is also compatible with industry standard relay racks. A OMG-CA135 cable ...
https://in.omega.com/pptst/OMG-PCI-DIO.html - 110K - 5/19/2024
Omega DP20 Panel Meter, RTD, Thermocouple, Process, 1/8 DIN
Output and Control Options: 1 or 2 Relay Outputs, 1 Analog 4 to 20 mA Isolated ... Introduce Omega DP20 Series The optional relays, analog output, and Modbus® RTU serial ...
https://in.omega.com/pptst/DP20.html - 123K - 5/19/2024
Easy to Use Temperature Panel Meter
or Dual 5A Alarm Relays Optional Benchtop Process and Temperature Meter Models Available. ... 1 week Qty 0 Meter with single alarm relay output for voltage Click to expand/...
https://in.omega.com/pptst/DP460-T.html - 129K - 5/19/2024
Easy-View Flowmeters
FL-9000-ACL/DCL The AC and DC powered flow switch modules consist of a latching relay circuit housed in a sealed polypropylene enclosure. The modules have a normally open dry relay ...
https://in.omega.com/pptst/FL-9300.html - 162K - 5/19/2024
Non-Contact Safety Switches with European Standard Fitting
Will Operate with Most Safety Relays Popular European Fitting Suitable for All ... switch low risk applications or connect to a safety relay to provide higher safety levels. ...
https://in.omega.com/pptst/LMR-LPR-SERIES.html - 105K - 5/19/2024
Universal Meter / Controller, Ultra High Performance
Isolated Analog Output, Optional Four Relays, Optional Ethernet or RS232/RS485, ... Output options include: Isolated programmable analog voltage or current and four relays. ...
https://in.omega.com/pptst/DP41B.html - 108K - 5/19/2024
Relays and Timers
Relays and Timers SCR's, SSR's, Contactors and Power Controllers SCR's, SSR's, Contactors ... Solid-state relays are offered in many styles and sizes. VIEW PRODUCTS » Timers and ...
https://in.omega.com/section/relays-timers.html - 90K - 5/19/2024
Relays
Relays Complete or interrupt a circuit electrically with no moving parts. SSRL240 and SSRL660 Series SSRL240 and SSRL660 Series High Reliability Solid State Relays SHOP NOW » ...
https://in.omega.com/subsection/relays.html - 69K - 5/19/2024
Solid State Relays for Power Control Applications
Solid State Relays for Power Control Applications Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles ...
https://in.omega.com/subsection/power-control-solid-state-relays.html - 73K - 5/19/2024
Solid State Relays for Process Control Applications
Solid State Relays for Process Control Applications Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles ...
https://in.omega.com/subsection/process-control-solid-state-relays.html - 78K - 5/19/2024
Mechanical Relays for Power
Mechanical Relays for Power Magnetic contactors and solid state relay modules for power monitoring applications MC1, MC2 & MC3 Series MC1, MC2 & MC3 Series Magnetic Contactors for ...
https://in.omega.com/subsection/process-mechanical-relays.html - 60K - 5/19/2024
Mechanical Relays for Process Control
Mechanical Relays for Process Control Magnetic contactors and solid state relay modules MC1, MC2 & MC3 Series MC1, MC2 & MC3 Series Magnetic Contactors for High Power Temperature ...
https://in.omega.com/subsection/ssr-mechanical-relays.html - 60K - 5/19/2024
Intelligent Relays
Intelligent Relays Simple to use logic controllers that replace mechanical relays and timers. EZ Series Intelligent Relays EZ Series Intelligent Relays Intelligent Relays, the ...
https://in.omega.com/subsection/intelligent-relays-timers.html - 59K - 5/19/2024
Intelligent Relays for HMI Controllers
Intelligent Relays for HMI Controllers Simple to use logic controllers that replace mechanical relays and timers. EZ Series Intelligent Relays EZ Series Intelligent Relays ...
https://in.omega.com/subsection/hmi-controllers-smart-relays.html - 70K - 5/19/2024
General Purpose Mechanical Relays
Mechanical Relays Ice cube style, panel mount and terminal block relays RS Series RS Series Relay Modules Pluggable Slimline Relays SHOP NOW » XRU1D Series XRU1D Series STANDARD ...
https://in.omega.com/subsection/general-purpose-mechanical-relays.html - 76K - 5/19/2024
Solid State Relays and Pump Control Modules
Relays and Pump Control Modules Complete or interrupt a circuit electrically with no moving parts. SSR330 & SSR660 Series SSR330 & SSR660 Series Solid State Relays for Vdc & Vac ...
https://in.omega.com/subsection/solid-state-relays-pump-modules.html - 80K - 5/19/2024