Economical Strain Indicators with Built-in Sensor Excitation
Available Analog Output and Dual Alarm Relays Optional Instrumentation for Pressure and ... Options include dual 6 amp alarm relays and a scalable analog output configurable for 0 to ...
https://in.omega.com/pptst/DP25-S.html - 103K - 5/8/2024
Liquid Flow Transmitters With Visual Indication
of Flow Simple Design 4-20 mA, Pulse or Relay Output Reverse Polarity Protection ... Current: 10 mA ac/dc Max Power: 0.25 W Relay Output: Form C (SPDT), rated 5A@120/240 ...
https://in.omega.com/pptst/FPR200.html - 217K - 5/8/2024
pH, ORP and Conductivity Controller and Transmitter
and Easy to Calibrate Reduces Chemical Consumption with Cycle Timed Relays on Controllers Two Control Relays with Third Relay for High/Low Alarm on Controllers Industrial pH ...
https://in.omega.com/pptst/PHUCN600.html - 226K - 5/8/2024
Dual-Channel Process Monitor 1/8 DIN Size
PSI. (On Analog CH.) Relay Status Indication on Front Panel Two Alarm Relays for Each Channel Captures Min/Max Readings Built-in Alarm Buzzer Keeps Track of Process Run Time ...
https://in.omega.com/pptst/DP3300.html - 122K - 5/8/2024
Universal 6/12 Channel 1/4 DIN Panel Meter
Rate per Channel 2 User Assignable Alarm Relays RS232/RS485 Communications Password ... Two user configurable alarm relays are standard on all models. The universal input allows ...
https://in.omega.com/pptst/DP600A.html - 113K - 5/8/2024
8- and 16-Channel High Voltage,High Current Digital I/O Boardsfor...
.../DC Digital Input Channels 3 Amp, 120 Vac Relay Output Control Fully Plug-and-Play Data ... electromechanical relays on a single PCI-bus compatible board, for IBM or compatible PC's. ...
https://in.omega.com/pptst/PCI-PDIS0.html - 109K - 5/8/2024
Product Finders
--No Title--
Handheld Datalogger Chart Recorder Benchtop Special Features Any Surge Protection Relays USB RS232 Data Logging NEMA Enclosure Real Time Operation Web Server Display Alarms O2 ...
https://in.omega.com/guides/Environmental.html - 83K - 5/8/2024
Product Finders
Recorders
Output Ethernet Event Digital Input Display MATH Computation Spring Wound PCMCIA Relays RS232 RS485 RS422 Touch Screen USB Web Server Type of inputs Any Circular Compact ...
https://in.omega.com/guides/Recorders.html - 90K - 5/8/2024
High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and...
Panel Configuration Optional Dual 5 Amp Relays, Analog Output, RS485 Test Meters - ... A dual 5 amp relay is available and can be configured to provide on/off control. An ...
https://in.omega.com/pptst/DP25-VRMS_CRMS.html - 111K - 5/8/2024
Two Stage Batch Controller/Ratemeter
voltage, or milliamp inputs, and provides 2-stage SPDT relay outputs for batch control. ... for dry-contact closure (such as reed relays); local/remote reset; excitation for ...
https://in.omega.com/pptst/DPF30.html - 157K - 5/8/2024
Relays and Timers
Relays and Timers SCR's, SSR's, Contactors and Power Controllers SCR's, SSR's, Contactors ... Solid-state relays are offered in many styles and sizes. VIEW PRODUCTS » Timers and ...
https://in.omega.com/section/relays-timers.html - 90K - 5/8/2024
Relays
Relays Complete or interrupt a circuit electrically with no moving parts. SSRL240 and SSRL660 Series SSRL240 and SSRL660 Series High Reliability Solid State Relays SHOP NOW » ...
https://in.omega.com/subsection/relays.html - 69K - 5/8/2024
Solid State Relays for Power Control Applications
Solid State Relays for Power Control Applications Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles ...
https://in.omega.com/subsection/power-control-solid-state-relays.html - 73K - 5/8/2024
Solid State Relays for Process Control Applications
Solid State Relays for Process Control Applications Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles ...
https://in.omega.com/subsection/process-control-solid-state-relays.html - 78K - 5/8/2024
Mechanical Relays for Power
Mechanical Relays for Power Magnetic contactors and solid state relay modules for power monitoring applications MC1, MC2 & MC3 Series MC1, MC2 & MC3 Series Magnetic Contactors for ...
https://in.omega.com/subsection/process-mechanical-relays.html - 60K - 5/8/2024
Mechanical Relays for Process Control
Mechanical Relays for Process Control Magnetic contactors and solid state relay modules MC1, MC2 & MC3 Series MC1, MC2 & MC3 Series Magnetic Contactors for High Power Temperature ...
https://in.omega.com/subsection/ssr-mechanical-relays.html - 60K - 5/8/2024
Intelligent Relays
Intelligent Relays Simple to use logic controllers that replace mechanical relays and timers. EZ Series Intelligent Relays EZ Series Intelligent Relays Intelligent Relays, the ...
https://in.omega.com/subsection/intelligent-relays-timers.html - 59K - 5/8/2024
Intelligent Relays for HMI Controllers
Intelligent Relays for HMI Controllers Simple to use logic controllers that replace mechanical relays and timers. EZ Series Intelligent Relays EZ Series Intelligent Relays ...
https://in.omega.com/subsection/hmi-controllers-smart-relays.html - 70K - 5/8/2024
General Purpose Mechanical Relays
Mechanical Relays Ice cube style, panel mount and terminal block relays RS Series RS Series Relay Modules Pluggable Slimline Relays SHOP NOW » XRU1D Series XRU1D Series STANDARD ...
https://in.omega.com/subsection/general-purpose-mechanical-relays.html - 76K - 5/8/2024
Solid State Relays and Pump Control Modules
Relays and Pump Control Modules Complete or interrupt a circuit electrically with no moving parts. SSR330 & SSR660 Series SSR330 & SSR660 Series Solid State Relays for Vdc & Vac ...
https://in.omega.com/subsection/solid-state-relays-pump-modules.html - 80K - 5/8/2024