Thermistor Sensors in Leads | Different Models Available
Bolt-On Thermistor Sensor with Aluminum Flag Housing ON-931-44000 Thermistor Sensors in Leads | Different Models Available | ON-931-44000 Thermistor Sensors in Leads | Different ...
https://in.omega.com/pptst/ON-931-44000.html - 174K - 5/17/2024
Thermistor Probe Temperature Data Logger with LCD Display
Thermistor Probe Temperature Data Logger with LCD Display OM-EL-USB-TP-LCD Thermistor Probe Temperature Data Logger with LCD Display | OM-EL-USB-TP-LCD Thermistor Probe Temperature ...
https://in.omega.com/pptst/OM-EL-USB-TP-LCD.html - 125K - 5/17/2024
Thermistor Elements, Probes and Assemblies
Thermistor Elements, Probes and Assemblies Quick Disconnect Thermistor Probes Quick Disconnect Thermistor Probes Thermistors with integral connectors are ideal for applications ...
https://in.omega.com/section/thermistor-elements-probes.html - 103K - 5/17/2024
Thermistor Probes With M12 Connections
Thermistor Probes with M12 Connections TH-21 Series Thermistor Probes With M12 Connections | TH-21 Series Thermistor Probes With M12 Connections PLACE ORDER Maximum Continuous Use, ...
https://in.omega.com/pptst/TH-21.html - 144K - 5/17/2024
Thermistors Temperature Transmitters
Thermistor Temperature Transmitter TX206TH Thermistors Temperature Transmitters | TX206TH Thermistors Temperature Transmitters USD112.22 TX206TH PLACE ORDER Supports Many ...
https://in.omega.com/pptst/TX206TH.html - 103K - 5/17/2024
Linear Thermistor Components, Probes, and Applications
Linear Thermistor Components, Probes, and Applications Linear Thermistors Linear Thermistor Components, Probes, and Applications | Linear Thermistors Linear Thermistor Components, ...
https://in.omega.com/pptst/44200_44300_THERMIS_KITS.html - 156K - 5/17/2024
Thermistor Probes
High Temperature Thermistor Probes with M12 Connections TH-22 Series Thermistor Probes | TH-22 Series Thermistor Probes PLACE ORDER Maximum Continuous Use, 200°C (392°F) [Short ...
https://in.omega.com/pptst/TH-22.html - 136K - 5/17/2024
Thermistor Probes Mating with Heav Duty HDX Handles and Standard...
Thermistor Probes Mating with Heav Duty HDX Handles and Standard Size Connectors THX-400 Series Thermistor Probes Mating with Heav Duty HDX Handles and Standard Size Connectors, ...
https://in.omega.com/pptst/THX-400_THERMIST_PROBES.html - 104K - 5/17/2024
Thermistor Elements with Lead Wires Attached
Thermistor Elements with Lead Wires Attached All of OMEGA's thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more ...
https://in.omega.com/subsection/thermistor-elements-lead-wires.html - 76K - 5/17/2024
Precision Thermistor Elements
Precision Thermistor Elements 44000 Series Precision Thermistor Elements | 44000 Series Precision Thermistor Elements USD29.27 44004 PLACE ORDER Epoxy Encapsulated Available with ...
https://in.omega.com/pptst/44000_THERMIS_ELEMENTS.html - 129K - 5/17/2024
Thermistor Elements, Probes and Assemblies
Thermistor Elements, Probes and Assemblies Quick Disconnect Thermistor Probes Quick Disconnect Thermistor Probes Thermistors with integral connectors are ideal for applications ...
https://in.omega.com/section/thermistor-elements-probes.html - 103K - 5/17/2024
Thermistor Elements with Lead Wires Attached
Thermistor Elements with Lead Wires Attached All of OMEGA's thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more ...
https://in.omega.com/subsection/thermistor-elements-lead-wires.html - 76K - 5/17/2024
Thermistor Elements
Thermistor Elements Thermistor elements are commonly used when space is very limited because of their compact size. They vary not only in form factor but also in their resistance ...
https://in.omega.com/subsection/thermistor-elements.html - 66K - 5/17/2024
General Purpose Thermistor Probes
Thermistor Probes A variety of thermistor probes with multiple application uses. TH-10-44000 Series TH-10-44000 Series General Purpose Thermistor Probes Stainless Steel Sheath SHOP ...
https://in.omega.com/subsection/general-purpose-thermistor-probes.html - 121K - 5/17/2024
Surface Measurement Thermistor Elements
Thermistor Elements Surface mount thermistor temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs. ...
https://in.omega.com/subsection/surface-measurement-thermistors.html - 86K - 5/17/2024
Laboratory Sensors
Specialty Thermistor sensors to meet your precise measuring application requirements. HSTH-44000 Series HSTH-44000 Series Hermetically Sealed Flexible Thermistor Sensors, PFA ...
https://in.omega.com/subsection/laboratory-sensors.html - 126K - 5/17/2024
Precision and Specialized Thermistor Probes
Thermistor Probes Highly accurate thermistor probes and sensors and specialty design for unique applications. HSTH-44000 Series HSTH-44000 Series Hermetically Sealed Flexible ...
https://in.omega.com/subsection/precision-specialized-thermistor.html - 119K - 5/17/2024
Handheld Thermistor Thermometer
Thermistor Thermometer Handheld thermistor thermometers can be used in a wide variety of temperature measurement applications. Data Loggers Product Finder Data Loggers Product ...
https://in.omega.com/subsection/handheld-thermistor-thermometer.html - 73K - 5/17/2024
Quick Disconnect Thermistor Probes
Thermistor Probes Thermistors with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and ...
https://in.omega.com/subsection/quick-disconnect-thermistor-probes.html - 74K - 5/17/2024
Wall Mount Thermistor Sensor
Thermistor Sensor Wall mount sensors offer a functional way to reduce clutter in your office or laboratory. EWS Series EWS Series Environmental Wall Mount Sensors
https://in.omega.com/subsection/wall-mount-thermistor-sensor.html - 62K - 5/17/2024