65 MM AND 150 MM Variable Area Flow Meters
USD235.47 FL-3607G PLACE ORDER ±2% Full Scale Accuracy Non-Rotating Seal Spindle ... The system is designed so that the tube does not rotate while it is tightened into place. ...
https://in.omega.com/pptst/FL3600_FL3800.html - 482K - 5/17/2024
Guard Locking Safety Switch
Solenoid Locking Interlock Safety Switch High Holding Force Keeps Guard Doors Closed Until Hazard can be Removed 8 Actuator Entry Positions-Designed with a Rotatable Head KLM ...
https://in.omega.com/pptst/KLM-KLP-KL3-SS-SERIES.html - 172K - 5/17/2024
SFI-Series
or 316 SS. The 100 type has a single window with a rotating impeller, the 300 type has a double window with a rotating impeller, the 350 type has a double window with no ...
https://in.omega.com/pptst/SFI-SERIES.html - 438K - 5/17/2024
22.5mm Heavy-Duty Pushbuttons, Selector Switches and Indicating...
Heavy-Duty Zinc Diecast Construction Metal Mounting Nut Doubles as Grounding and Anti- Rotation Device Chrome Plated Metal Bezel (Matte Black Not Available) Features Reliability ...
https://in.omega.com/pptst/EM22.html - 382K - 5/17/2024
65 AND 150 mm Variable Area Flow Meters
PLACE ORDER ±2% FS Accuracy Non-Rotating Seal Spindle Easy-to-Read Scale Design Special Dimensions for Interchangeability Variable Area Flow Meters & Switches - View related ...
https://in.omega.com/pptst/FL3200_FL3500.html - 447K - 5/17/2024
Glass Tube Flowmeters E-Z Tube Change With Magnifying Front Shield
Standard Millimeter Scales with Flow Curves E-Z Change Design Allows Quick Interchangeability of Tube Assemblies Glass Tube Allows Compatibility with Most Gases and Fluids Rotating ...
https://in.omega.com/pptst/FL5000.html - 121K - 5/17/2024
Economy Pipette Pump III
This lightweight, affordable device provides accurate, trouble-free pipetting with simple, one-handed operation. The optimally located thumb wheel rotates easily for precision ...
https://in.omega.com/pptst/LAB-37902.html - 88K - 5/17/2024
Test Meters - Electrical
VIEW PRODUCTS » Phase Sequence and Motor Rotation Indicators Phase Sequence and Motor Rotation Indicators Make sure your current is correct to prevent damage to your work or ...
https://in.omega.com/section/test-meters-electrical.html - 100K - 5/17/2024
Potentiometer Input to DC Transmitters, DMD4
Description OMEGA's DMD4008 accepts a resistance input from potentiometer, slidewire, linear position, displacement, or rotational devices and provides an optically isolated DC ...
https://in.omega.com/pptst/DMD4008.html - 96K - 5/17/2024
Water Analysis
.../conductivity the Most Popular Pocket Pal(tm) Meter - Discontinued SHOP NOW » RVB RVB Digital Rotational Viscometer SHOP NOW » WT Series WT Series Water Testing Kits SHOP NOW »
https://in.omega.com/subsection/water-analysis.html - 74K - 5/17/2024
Phase Sequence and Motor Rotation Indicators
Phase Sequence and Motor Rotation Indicators Make sure your current is correct to prevent damage to your work or valuable instruments. MTR-1 MTR-1 Motor Rotation Indicator ...
https://in.omega.com/subsection/motor-rotation-indicators.html - 64K - 5/17/2024
Motor Drives
Motor Drives Sytems that control the rotation and motion of electrical motors. Available for variable frequency motors and stepper motors. STR Series STR Series Step and Direction ...
https://in.omega.com/subsection/motor-drives.html - 113K - 5/17/2024
Rotary Actuators
Modular shaft and flange mount rotary actuators are used for pneumatic rotational motion up to 180°. Change direction, turn over or rotate objects with precision. DRF Rotary ...
https://in.omega.com/subsection/rotary-actuators.html - 64K - 5/17/2024
Drives & Motors
Drives & Motors Motor Drives Motor Drives Sytems that control the rotation and motion of electrical motors. Available for variable frequency motors and stepper motors. VIEW ...
https://in.omega.com/section/drives-motors.html - 92K - 5/17/2024
Motion
Motion Rotary Actuators Rotary Actuators Modular shaft and flange mount rotary actuators are used for pneumatic rotational motion up to 180°. Change direction, turn over or rotate ...
https://in.omega.com/section/motion.html - 94K - 5/17/2024
Circular Chart Recorders
Ideal for batch processes where a set process time is known. The charts are normally designed to rotate in standard time periods, such as 1 hour, 24 hours, 7 days, etc., although ...
https://in.omega.com/subsection/circular-chart-recorders.html - 83K - 5/17/2024
Circular Recorders for Environmental Applications
Ideal for batch processes where a set process time is known. The charts are normally designed to rotate in standard time periods, such as 1 hour, 24 hours, 7 days, etc., although ...
https://in.omega.com/subsection/environmental-circular-recorders.html - 77K - 5/17/2024
Circular Recorders for Lab Applications
Ideal for batch processes where a set process time is known. The charts are normally designed to rotate in standard time periods, such as 1 hour, 24 hours, 7 days, etc., although ...
https://in.omega.com/subsection/lab-circular-recorders.html - 78K - 5/17/2024
Circular Recorders for Process Control
Ideal for batch processes where a set process time is known. The charts are normally designed to rotate in standard time periods, such as 1 hour, 24 hours, 7 days, etc., although ...
https://in.omega.com/subsection/process-circular-recorders.html - 76K - 5/17/2024
Circular Recorders for Test Applications
Ideal for batch processes where a set process time is known. The charts are normally designed to rotate in standard time periods, such as 1 hour, 24 hours, 7 days, etc., although ...
https://in.omega.com/subsection/test-circular-recorders.html - 76K - 5/17/2024
Rotational Molding with Wireless Temperature Monitoring
Shaping the Future of Rotational Molding with Wireless Temperature Monitoring Wireless ... biaxially rotate a mold filled with polymer powder in a high-temperature environment. ...
https://in.omega.com/technical-learning/shaping-the-future-of-rotational-molding.html - 72K - 5/17/2024
Wireless Solutions Increase Product Safety in the Food and Personal...
... Rotational Molding with Wireless Temperature Monitoring Monitor and Protect High-Value ... LEARN MORE Shaping the Future of Rotational Molding with Wireless Temperature Monitoring ...
https://in.omega.com/technical-learning/wireless-solutions-increase-product-safety.html - 69K - 5/17/2024
Monitor and Protect High-Value Assets During Storage and Transport
... Assets During Storage and Transport Rotational Molding with Wireless Temperature ... LEARN MORE Shaping the Future of Rotational Molding with Wireless Temperature Monitoring ...
https://in.omega.com/technical-learning/monitor-and-protect-high-value-assets-during-storage-and-transport.html - 71K - 5/17/2024
High Density Signal Processing in Factory Automation
... LEARN MORE Shaping the Future of Rotational Molding with Wireless Temperature Monitoring Shaping the Future of Rotational Molding with Wireless Temperature Monitoring Wireless ...
https://in.omega.com/technical-learning/high-density-signal-processing-in-factory-automation.html - 70K - 5/17/2024
Cardinal Glass Reduces Risk of Asset Loss with OEG Software
... Before you go, read more about Data Acquisition Shaping the Future of Rotational Molding with Wireless Temperature Monitoring Shaping the Future of Rotational Molding with Wireless ...
https://in.omega.com/technical-learning/cardinal-glass-reduces-asset-loss-with-oeg-software.html - 73K - 5/17/2024