Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

High Temperature Dual Channel Data Loggers

OM-CP-HITEMP140X2-TD

High Temperature Dual Channel Data Loggers | OM-CP-HITEMP140X2-TD

High Temperature Dual Channel Data Loggers

USD1,375.00 OM-CP-HITEMP140X2-TD-FP-72

CE
  • OM-CP-HITEMP140X2-TD-FP-72 Has One Rigid Ambient Probe and One Flexible Probe
  • OM-CP-HITEMP140X2-TD-PT-1 and OM-CP-HITEMP140X2-TD-PT-5 Have One Rigid Ambient Probe and One Stainless Steel Bendable Probe
  • Rigid Ambient Probe Measures from -200 to 260°C (-328 to 500°F)
  • Flexible Probe Measures from -60 to 260°C (-76 to 500°F)
  • Stainless Steel Bendable Probe Measures from -200 to 350°C (-328 to 662°F)
  • Operating Temperature Range (Data Logger): -40 to 140°C (-40 to 284°F)
  • ±0.1°C (±0.18°F) Accuracy
  • Submersible (IP68)
  • Trigger Settings
  • Programmable Start and Stop Time
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Data Loggers - View related products

Description

The OM-CP-HITEMP140X2-TD series of dual probe data loggers offer extreme flexibility for high temperature monitoring applications. These models all feature a 5.1 cm (2") rigid transitional diameter probe to measure ambient temperature, combined with a second bendable or flexible probe option. The rigid ambient probe is made of stainless steel, offers a fast response time and is suitable for the harshest environments.

The OM-CP-HITEMP140X2-TD-PT-1 and the OM-CP-HITEMP140X2-TD-PT-5 models combine the 5.1 cm (2") rigid ambient probe with a 61 cm (24") bendable probe made of stainless steel with either a 2.5 cm (1") or 12.7 cm (5") probe sheath at the tip. The stainless steel PT probe options provide the ability to retain shape when bent into position and offer an extremely high measurement range of up to 350°C.

The OM-CP-HITEMP140X2-TD-FP-72 combines the 5.1 cm (2") rigid ambient probe with a 183 cm (72") long lightweight RTD flexible probe, designed for easy placement. The flexible probe option is very pliable and coated with PFA insulation making it ideal for use inside small vials and test tubes. This probe style has a narrow diameter, high accuracy and is ideal for steam sterilization and lyophilization. The flexible probe is also compatible with the OM-CP-MICRODISC probe attachment, used for the surface temperature monitoring of shelving and more.

The operating temperature range for the data logger body is -40 to 140°C (-40 to 284°F). Because of the simultaneous ambient and remote temperature recording, the OM-CP-HITEMP140X2-TD series is ideal for use in autoclave mapping, food processing applications, and much more.

The OM-CP-HITEMP140X2-TD series utilizes the latest software. This allows for simple starting, stopping and downloading of collected data. The devices are able to store up to 32,700 time and date stamped readings in non-volatile solid state memory. Once the readings have been downloaded to the software, it can be viewed in graphic, tabular, and summary form for easy analysis, as well as the potential to be exported into Excel for further calculations.

The OM-CP-MULTIMOUNT-Z is a versatile mount or stand for use with the OM-CP-HITEMP140 series of data loggers. It can be used to stabilize a logger inside an autoclave, or screwed to a flat surface to create an anchored base. Made of 316 stainless steel, the OM-CP-MULTIMOUNT-Z is able to withstand temperatures up to 150°C (302°F) making it ideal for use in autoclave sterilization processes.

SPECIFICATIONS
TEMPERATURE
Temperature Sensor:
    OM-CP-HITEMP140X2-TD-PT-1,
    OM-CP-HITEMP140X2-TD-PT-5: Rigid ambient RTD probe with a stainless steel bendable RTD probe
    OM-CP-HITEMP140X2-TD-FP-72: Rigid ambient RTD probe with a PFA insulated flexible RTD probe
Probe Measurement Range:
    Rigid Ambient Probe: -200 to 260°C (-328 to 500°F)
    Stainless Steel Bendable Probe: -200 to 350°C (-328 to 662°F)
    Flexible Probe: -60 to 260°C (-76 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F)

GENERAL
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
    • Software programmable immediate start
    • Delay start up to 18 months in advance
Stop Modes: Manual or Timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Readings in Trigger Settings Mode: 16,383 readings
Trigger Settings: High and Low limits may be set. Once data meets or exceed set limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers. (Triggering on channel 1 only)
Memory Wrap Around: Yes (software selectable)
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: 1 minute/month at 25°C (77°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH, 0.002 to 100 psia
IP Rating: IP68
Dimensions (Body): 48 H x 24.6 mm dia (1.89 x 0.97")
Dimensions (Probe):
    Rigid Ambient Probe (All Models): 51 L x 3.2 mm dia (4.8 mm transitional dia);
     2.0 x 0.125" (0.188" transitional dia)
OM-CP-HITEMP140X2-TD-PT-1
Stainless Steel Bendable Probe:
    Probe Tip: 42 L x 3.2 mm dia (1.7 x 0.125")
    Bendable Portion: 559 L x 1.6 mm dia (22 x 0.062")
OM-CP-HITEMP140X2-TD-PT-5
Stainless Steel Bendable Probe:
    Probe Tip: 121 L x 3.2 mm dia (4.8 x 0.125") with 25 L x 4.8 mm dia (1 x 0.188") handle
    Bendable Portion: 559 L x 1.6 mm dia (22 x 0.062")
OM-CP-HITEMP140X2-TD-FP-72 Flexible Probe: 1829 L x 2.5 mm dia (72 x 0.1")
Weight:
    OM-CP-HITEMP140X2-TD-PT: 85 g (3.0 oz)
    OM-CP-HITEMP140X2-TD-FP: 100 g (3.5 oz)
Materials:
    Body: 316 stainless steel, PEEK
    Bendable Probe: 316 stainless steel
    Flexible Probe: PFA insulated cable
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OM-CP-HITEMP140X2-TD-FP-72
USD1,375.00
Availability: 9 weeks
 
High temperature data logger with one 5.1 cm (2") rigid ambient probe and one 183 cm (72") flexible probe
  
OM-CP-HITEMP140X2-TD-FP-72-CT
Consult Sales  
Availability: 
 
 
High temperature data logger with one 5.1 cm (2") rigid ambient probe and one 183 cm (72") flexible probe and NIST calibration certificate
  
OM-CP-HITEMP140X2-TD-PT-1
USD1,375.00
Availability: 9 weeks
 
High temperature data logger with one 5.1 cm (2") rigid ambient probe and one 61 cm (24") bendable stainless steel probe with 2.5 cm (1") tip
  
OM-CP-HITEMP140X2-TD-PT-1-CERT
Consult Sales  
Availability: 
 
 
High temperature data logger with one 5.1 cm (2") rigid ambient probe and one 61 cm (24") bendable stainless steel probe with 2.5 cm (1") tip and NIST calibration certificate
  
OM-CP-HITEMP140X2-TD-PT-5
USD1,375.00
Availability: 9 weeks
 
High temperature data logger with one 5.1 cm (2") rigid ambient probe and one 61 cm (24") bendable stainless steel probe with 12.7 cm (5") tip
  
OM-CP-HITEMP140X2-TD-PT-5-CERT
Consult Sales  
Availability: 
 
 
High temperature data logger with one 5.1 cm (2") rigid ambient probe and one 61 cm (24") bendable stainless steel probe with 12.7 cm (5") tip and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC400
OM-CP-IFC400
USD210.31
Availability: 1 week
 
Docking station (for single data logger) with USB cable, software and manual
  
OM-CP-IFC406
USD960.39
Availability: 1 week
 
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
Click to expand/minimize a list of what others bought with theOM-CP-MULTIMOUNT-Z
OM-CP-MULTIMOUNT-Z
USD86.06
Availability: 1 week
 
Mount/stand for OM-CP-HITEMP140 series data loggers
  
OM-CP-MICRODISC
USD54.00
Availability: 9 weeks
 
Surface temperature probe attachment
  
OM-CP-SVP-SYSTEM
USD2,611.04
Availability: 2 weeks
 
FDA 21 CFR Part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in USD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package or OM-CP-IFC406 multiplexer (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-HITEMP140X2-TD-FP-72 High temperature data logger with one 5.1 cm (2, USD1,375.00  plus (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, USD210.31, USD1,375.00 + 210.31 = USD1,585.31

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.