Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display

DP25B-TC

Thermocouple and RTD digital panel meter / controller | DP25B-TC

Thermocouple and RTD digital panel meter / controller

USD544.97 DP25B-TC

CE
Test Meters - Temperature Measurement - View related products

Description

The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN.

PANEL METERS with Relays and Analog Output
The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, Process (DC voltage and current), and Strain Gage.

THERMOCOUPLE METER/CONTROLLER
The OMEGA DP25B-TC accepts type J, K, T and DIN J thermocouples. Standard features include resolution of 0.1° or 1.0°, °F or °C indication. Factory default setup is type K thermocouple input in °F.

The DP25B-RTD series has been discontinued. Please see the DPPt series as a possible alternative or contact sales engineering department.

SPECIFICATIONS

Input: Thermocouples types, J, K, T, and J DIN
Relay Outputs: 2 Form C (SPDT) relays, rated 5 Amp 250 Vac; programmable for active high/low alarms with latching/non-latching relays (optional).
Relay Hysteresis: programmable from 0 to 9999
Analog Output: Scalable 0-10 Vdc or 4-20 mA (optional).
Accuracy: ±0.50°C after 30 min. warm-up
Temperature Coefficient: ±50 PPM/°C
Read Rate: 3/sec
Step Response: 2 seconds
Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC.
NMR: 60 dB
CMR: 120 dB
Input Resistance: 100 Mohms
Operating Temperature: 0 to 50°C (32 to 123°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Display: 4-digit, LED 9-segment, 21 mm (0.83"), (Red, Green, Amber)
Dimensions: 48 H x 96 W x 152 D mm (1.89" x 3.78" x 6.0")
Panel Cutout: 45 x 92 W mm (1.772" x 3.622")

AC Power Unit:
Power:
115 Vac or 230 Vac ±10%; 50-60 Hz, 8 watts max.
DC Power Unit:
Power:
12-32 Vdc; 7 watts max.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
DP25B-TC
USD544.97
Availability: 7 weeks
 
Input Meter (Thermocouple), basic unit
  
DP25B-TC-230
USD544.97
Availability: 7 weeks
 
Input Meter (Thermocouple), basic unit, 230 Vac
Click to expand/minimize a list of what others bought with theDP25B-TC-A
DP25B-TC-A
USD705.00
Availability: 7 weeks
 
Input Meter (Thermocouple), and Analog Output
  
DP25B-TC-AR
USD810.00
Availability: 7 weeks
 
Input Meter (Thermocouple), Analog Output and Dual 5A Relays
All amounts shown in USD
Note: Power Options are not field installable. All units come complete with a operator’s manual.

Product Manuals:

Download DP25-TC and DP25B-TC - Quick Start Manual for DP25-TC Temperature Meter
Download Programmable Digital Thermocouple Meter
We noticed you are from the US. Visit your local site for regional offers and live support.