RS-232 or USB Interface (USB Interface via Included RS-232 to USB Interface Converter)
For Use with Pt100 and Pt1000 RTD Sensors
Description
The PT-104 is no longer available please see the PT-104A as a possible alternative or contact our data aquisition department.
The PT-104 is a four-channel, high-resolution temperature data
acquisition module for use with Pt100 and Pt1000 RTD sensors.
It can also be used to measure resistance (375 Ω and 10,000 Ω
ranges) and voltage (115 mV or 2.5 V ranges).
In Pt100/Pt1000/resistance mode, the unit uses a four-wire circuit. In
voltage mode, the input connector can be treated as a differential input
with ground, or two single-ended inputs. Both inputs must be 0 V or
above, though it does not matter which input has the higher voltage.
For the 115 mV voltage range, the accuracy may vary by 2%, and the
temperature co-efficient will be 100 ppm/°C.
Although accurate temperature sensors are widely available, it has
been difficult to take advantage of them due to errors caused by the
measuring device. The PT-104, however, is designed to be inherently
accurate. Rather than relying on voltage references (which tend to be temperature
sensitive) it uses ‘reference’ resistors which are extremely stable
(low temperature co-efficient and drift). The exact value of each resistor is
stored in an EEPROM to provide the ultimate in accuracy (yearly
re-calibration is recommended). To achieve the 0.001°C resolution
a highly-advanced ADC is used that can resolve to better than 1 part in
16 million.
Temperature
The PT-104 measures temperature using platinum resistance
temperature sensors (RTDs). Both common industry standards (Pt100
and Pt1000) are supported. The unit is compatible with 2, 3 and 4 wire
sensors (4 wire Pt100 sensors are recommended for accurate
measurements).
Resistance
When measuring resistance, the unit uses a four-wire circuit to give
the greatest possible accuracy. Two resistance ranges are available
(0 to 375 Ω and 0 to 10,000 Ω). The unit is calibrated for 0 to 375 Ω
so this range should be used for accurate measurements.
Voltage
For voltage measurements, each input connector can be treated as a
differential input with ground, or two single-ended inputs. Both inputs
must be zero volts or above, though it does not matter which input has
the higher voltage. Two voltage ranges are available (0 to 115 mV
and 0 to 2500 mV). For the most accurate measurements use the
0 to 2500 mV range.
Remote Data Collection
The PT-104 is normally connected directly to a PC, but it is also
possible to communicate with the PT-104 using a modem (radio or
telephone) so that you can collect data from a remote site.
Software
The PT-104 is supplied with Windows® Logging and Player
Software. The software will automatically detect which sensor is
connected and will display readings in the correct units. Also supplied is
a software development kit (SDK).
The SDK contains a range of software drivers and example code
that you can use to write your own software or to use your PT-104 data
logger with third party software. With the included Logging Software
you can set the sampling interval from 1 second to several hours and
set the maximum number of readings.
You can also tell PT-104 data acquisition module what do to when
the temperature readings have been taken - either: stop; repeat
immediately (start again); scroll (oldest recordings disappear); or
repeat after delay (where the delay is set by the user). Multiple PT-104 modules can be
used simultaneously with the Logging Software. Also, PT-104
modules can be mixed with TC-08 thermocouple input modules and
used at the same time. Up to 20 units of any kind (PT-104 or TC-08)
can be connected. Using the PT-104 Logging
Software, data can be viewed in a
spreadsheet and/or in a graph as it is being recorded. Data collected
from previous recordings can also be viewed using the Player.
Specifications
Refer to PDF for detailed specifications.
† All amounts shown in USD Note: Comes complete with 4 mating mini-DIN connectors, RS-232 interface cable, RS-232 to USB interface converter and Windows software and operator’s manual on CD.
We noticed you are from the US. Visit your local site for regional offers and live support.