Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

"Wireless" Temperature Profiler

OM-565 Series

Wireless Temperature Profiler | OM-565 Series

Wireless Temperature Profiler

CE
  • Follows Product Through Process
  • Uses up to Six Type K Thermocouples
  • Collects up to 5460 Samples
  • Sampling Interval from 0.1 Sec to 24 Hr

Description

OMEGA’s Model OM-565 six-channel, battery-powered temperature profiler can record temperatures, while withstanding very high or low temperatures. It is ideally suited for temperature profiling of conveyorized processes or where wiring and cabling is difficult, such as with ovens, wave soldering, and in-line cleaning operations. It is also ideal for monitoring the temperature of static objects; it can collect up to 5460 data points at intervals of hours, minutes, seconds, or tenths of a second, with the start of data collection delayed by a time or a threshold value. The OM-565 gets its power from a detachable rechargeable battery power pack.

Included with the OM-565 is an extensive, six-channel, color, easy-to-use integrated programming analysis software package that runs on a PC.

The software package features:
• Simple mouse and menu interface
• Instantaneous graphs, statistics and predictions
• Analytical tools for both general and highly specific industrial applications
• A prediction module that tells you at what temperature to set your oven
• Up to ten adjustable oven zone temperatures and sizes
• 3-D view with “reverse angle” perspective
• Up to three threshold or temperature reference line settings
• Configurable formatting and “add notes” feature for custom printed reports

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
OM-565X-CONN
USD267.18
Availability: 1 week
 
Set of 6 connectors for OM-565 thermal profiler
All amounts shown in USD
Note: Requires OM-565 or OM-565-RF for operation. Datalogger comes as a complete kit with PC interface cable, analysis software (Windows compatible), survivor enclosure, power pack charger, 9 to 25-pin RS-232 adaptor, two sets of six type K thermocouples with organizer clips to hold the six thermocouple connectors together, thermocouple adhesive kit, rechargeable NiCad power pack, aluminum carrying case and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.