HHMA2 - No Longer Available
Clamp-On, Non-Contact Milliamp Meter HHMA2
-
Resolution as Low as 100 µA
-
True RMS Measurement UBuilt in 3 1 /2 Digit Display USimple Clamp-On Operation
-
Frequency Range DC to 100 kHz
-
Supplied with Hard Carrying Case
-
Basic DC Accuracy of 1% of Reading
-
Built to IEC 1010 Safety Standards
-
BNC Analog Output for Connection to Oscilloscope or Recorder
-
Measures Low Level DC & AC Currents from 0 to 2000 mA
-
Data Stream Verification
-
Measuring Ground Currents
-
Isolating Faults on Electronic Circuits
-
Verification of Power Supply Currents
-
Troubleshooting 4-20 mA Control Loops
-
Automotive Computer Control Diagnostics
-
Low Current Measurements in R&D Laboratories
† All amounts shown in USD
Note: Each unit comes with: operator’s manual, carrying case, (2) 9 V batteries.