Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

High Performance Handheld Gauss Meter, HHG-22 Series

HHG-22 Series (No Longer Available)

High Performance Handheld Gauss Meters, Models HHG-21, HHG-22, HHG-23 | HHG-22 Series (No Longer Available)

CE
  • True RMS
  • Min/Max Hold
  • Rugged
  • Up to 30 kG
  • 1% Accuracy

Description

HHG-22 Series Hall effect gauss meters represent the latest design in magnetic measuring equipment, allowing measurements from 0 to 30 kG with a basic accuracy of 1%. Key features include Auto Zero, Peak Hold, Max/Min Hold, Auto Range, and Relative Mode. The HHG-22 allows the user to select gauss or tesla readings. The handheld gauss meters’ built-in software eliminates the need for complex calibration procedures. User prompts on the custom formatted LCD allow fast, simple push-button operation. The HHG-22 comes equipped with a detachable transverse probe with 1 meter cable, zero gauss chamber, instruction manual, hard carrying case and two 9 V batteries. Axial and other style probes are available as options.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
HHG-22
Consult Sales  
Availability: 
 
 
DC-10 kHz handheld gauss meter
HHG20-AC-110
Consult Sales  
Availability: 
 
 
AC adaptors, 110V
HHG20-CABLE
Consult Sales  
Availability: 
 
 
6 ft. extension cable
All amounts shown in USD
Note: HHG-22 supplied with 100 mm (4") transverse probe, gauss chamber, operator’s manual, hard carrying case, and batteries.
We noticed you are from the US. Visit your local site for regional offers and live support.