Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Digital Open Channel Water Velocity Meters
Discontinued Product

FPG-101-201

Digital Open Channel Water Velocity MetersDiscontinued Product | FPG-101-201

  • Ideal for Storm Water, Rivers, Ditches, Flumes, Sewers, Effluents, Canals, Creeks
  • Turbo-Propeller Sensor
  • Waterproof Digital Display
  • Telescoping Expandable Handle — .9 to 1.8 m or 1.5 to 4.5 m (3 to 6 ft or 5 to 15 ft)

Description

The FPG-101 and FPG-201 flow probes are highly accurate water velocity instruments for measuring flows in open channels and partially filled pipes such as sewers. The flow probe consists of a protected turboprop positive displacement sensor connected by an expandable probe handle to a digital readout display. The flow probe incorporates true velocity averaging for the most accurate flow measurement. It is ideal for storm water runoff studies, measuring flows in rivers and streams as well as in ditches and sewers. The probe housing can be placed directly on the bottom of pipes or stream beds for measuring low flows to 1 1 /2 " depth. The turboprop is easily removed for cleaning or replacement.
All amounts shown in USD
Note: Unit comes complete with padded carrying case and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.