Universal Sensor Input: Thermocouple, 3-Wire RTD, DC Voltage or Current
One Latching or Non-Latching Relay
Max Hold, Min Hold and Time Elapse
Universal Power Supply
IP65/NEMA-4 Front Panel
Engineering Unit Labels Supplied for Faceplate
Optional Features
2nd and 3rd Alarm Relays
Remote Reset for Alarms
Analog Output
Transmitter Power Supply
RS-485 Communications
Low Voltage Power
Fully Configurable with Laptop or PC
Description
The DP1610 digital indicator is an easy-to-operate microprocessor-based instrument, incorporating the latest in surface mount and CMOS technology.
The instrument is a high visibility, full range digital indicator with the flexibility to accommodate thermocouple, RTD and dc inputs. These inputs can be scaled and ranged from the front panel without calibration. Excellent accuracy combined with small size and useful output options make the DP1610 a highly attractive, low cost solution to industrial measurement and indication.
Using the maximum and minimum hold feature, the DP1610 allows maximum and minimum measured variables to be stored and subsequently viewed, even after power down.
The units are supplied with a face plate that has a clear window to display the engineering units being measured. Engineering unit labels are supplied for: %, °F, °C, mV, V, mA, A, kW, W, lb, rpm, atmos, ppm, ft., %RH, inHg, psi, GAL, GPS, GPM, GPH, GPD, and MGD.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models. For complete product specifications see the Related Links section at the bottom of this page.
† All amounts shown in USD Note: Basic unit comes with 1 relay output built-in. Up to 2 more outputs and 1 add' option can be added.
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
1/8 DIN Digital Indicator select from: DP1610-R1 for 1/8 DIN Digital Indicator with Red Display DP1610-GN-R1 for 1/8 DIN Digital Indicator with Green Display
(2)
Output Options #2 select from: Nothing(leave field blank) for Standard Unit -R2 for Alarm Relay -F2 for Analog Retransmission
(3)
Output Options #3 select from: Nothing(leave field blank) for Standard Unit -R3 for Alarm Relay -TPS3 for 20-28 Vdc Trans. Power Supply
(4)
Additional Options select from: Nothing(leave field blank) for Standard Unit -C4 for RS-485 Communications -RR for Remote reset
(5)
Optional Power Supply select from: Nothing(leave field blank) for Standard Unit -24LV for 20 to 50 Vac or 22 to 65 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.