Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

SCR's, SSR's, Contactors and Power Controllers for Tempertaure


Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles and sizes.

SSR330 & SSR660 Series
SSR330 & SSR660 Series
Solid State Relays for Vdc & Vac Input/ Vac Output
SHOP NOW »
SSRL240 and  SSRL660 Series
SSRL240 and SSRL660 Series
High Reliability Solid State Relays
SHOP NOW »
MC1, MC2 & MC3 Series
MC1, MC2 & MC3 Series
Magnetic Contactors for High Power Temperature Control
SHOP NOW »
OB-100, OB-200 Epoxy  Series, & OT-201 Thermal Grease
OB-100, OB-200 Epoxy Series, & OT-201 Thermal Grease
Thermally Conductive Epoxies and Thermally Conductive Grease
SHOP NOW »
PCM4
PCM4
Pulse Control Module - Discontinued
SHOP NOW »
PCM5
PCM5
Pulse Control Module
SHOP NOW »
SCR19 and SCR39 Series
SCR19 and SCR39 Series
SCR Power Controllers for Electrical Heaters Control
SHOP NOW »
SSR3PH Series
SSR3PH Series
THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount
SHOP NOW »
SSRDC100V Series
SSRDC100V Series
Solid State Relays for Vdc Input/ Vdc Output
SHOP NOW »
SSRDIN Series
SSRDIN Series
DIN Rail Mount Solid State Relays
SHOP NOW »
SSRDIN660 Series
SSRDIN660 Series
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount
SHOP NOW »
SSRINT660 Series
SSRINT660 Series
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount
SHOP NOW »
SSRLDUAL240 Series
SSRLDUAL240 Series
Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output
SHOP NOW »
HW3000 Series
HW3000 Series
PVC Hook Up Wire, 300 V UL appliance wire
SHOP NOW »