Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Transducer Gages

Linear, Torsion/Shear Half-Bridges & Axial

Transducer Grade Strain Gages, Measuring Grid Linear Gages, Measuring Grid Torsion/Shear Half-Bridges, T-Rosettes for Axial Strain | Linear, Torsion/Shear Half-Bridges & Axial

  • Conveniently Priced per Pack of 5
  • Three Styles:
    Uniaxial for Experimental Stress Analysis
    Torsion/Shear Half-Bridge
    Stacked T Rosettes for Axial Strain
  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Encapsulated for Added Durability
  • Broad Temperature Range
  • Clear Alignment Marks
  • Affix with Cold or Hot Curing Adhesives
Strain Gages, Accessories and Instrumentation - View related products

Description

SPECIFICATIONS
Foil Thickness:5 µm
Carrier Material: Polyimide
Carrier Thickness: 50 µm
Connection: Solder pads (Constantan gages); solder dots (Karma gages)
Nominal Resistance: 350 and 1000 Ohms
Resistance Tolerance: 0.5%
Gage Factor: 2.0 nominal (actual value printed on each package)
Gage Factor Tolerance: 1.0%

Thermal Properties
Reference Temp.: 23°C/73°F
Service Temp:
Static: -30 to 250°C (-22 to 482°F)
Dynamic: -30 to 300°C (-22 to 572°F)
Temperature Characteristics:
Carbon Steel: 11 ppm/°C (6.1 ppm/°F)
Stainless Steel: 17 ppm/°C (9.4 ppm/°F)
Aluminum: 23 ppm/°C (12.8 ppm/°F)
Compensated Temp.: -5 to 120°C (5 to 248°F)
Tolerance of Temp. Comp.: 1 ppm°C (0.5 ppm°F)

Mechanical Properties
Maximum Strain: 3% or 30,000 µe
Hysteresis: Negligible
Fatigue (at ±1500 µe): > 10,000,000 cycles
Smallest Bending Radius: 3 mm ( 1 /8 inch)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
UNIAXIAL STRAIN GAGES (PRICE PER PKG OF 5)
  
SG-3/350-LY47K
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Karma gage with 3 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-7/350-LY47K
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Karma gage with 7 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-13/1000-LY47K
Consult Sales  
Availability: 
 
 
Uni-axial 1000 Ohm, Karma gage with 13 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-2/350-LY47
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 2 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-3/350-LY47
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 3 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-7/350-LY47
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 7 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-13/350-LY47
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 13 mm grid length matched to Stainless Steel (pkg of 5)
  
SG-2/350-LY41
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 2 mm grid length matched to Carbon Steel (pkg of 10)
  
SG-3/350-LY41
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 3 mm grid length matched to Carbon Steel (pkg of 10)
  
SG-7/350-LY41
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 7 mm grid length matched to Carbon Steel (pkg of 10)
  
SG-13/350-LY41
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 13 mm grid length matched to Carbon Steel (pkg of 10)
  
SG-2/350-LY43
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 2 mm grid length matched to Aluminum (pkg of 10)
  
SG-3/350-LY43
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 3 mm grid length matched to Aluminum (pkg of 10)
Click to expand/minimize a list of what others bought with theSG-7/350-LY43
SG-7/350-LY43
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 7 mm grid length matched to Aluminum (pkg of 10)
  
SG-13/350-LY43
Consult Sales  
Availability: 
 
 
Uni-axial 350 Ohm, Constantan gage with 13 mm grid length matched to Aluminum (pkg of 10)
DUAL GRID FOR TORSION/SHEAR STRAIN (PRICE PER PKG OF 5)
  
SG-5/1000-TY47K
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Karma foil with 5 mm, 1000 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-6/1000-TY47K
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Karma foil with 6 mm, 1000 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-5/350-TY47
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Constantan foil with 5 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-6/350-TY47
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Constantan foil with 6 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-5/350-TY41
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Constantan foil with 5 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5)
  
SG-6/350-TY41
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Constantan foil with 6 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5)
  
SG-5/350-TY43
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Constantan foil with 5 mm, 350 Ohm grid matched to Aluminum (pkg of 5)
  
SG-6/350-TY43
Consult Sales  
Availability: 
 
 
Dual element four lead torque rosette. Constantan foil with 6 mm, 350 Ohm grid matched to Aluminum (pkg of 5)
  
SG-4/1000-TY37K
Consult Sales  
Availability: 
 
 
Dual element three lead torque rosette. Karma foil with 4 mm, 1000 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-4/350-TY37
Consult Sales  
Availability: 
 
 
Dual element three lead torque rosette. Constantan foil with 4 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-4/350-TY31
Consult Sales  
Availability: 
 
 
Dual element three lead torque rosette. Constantan foil with 4 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5)
  
SG-4/350-TY33
Consult Sales  
Availability: 
 
 
Dual element three lead torque rosette. Constantan foil with 4 mm, 350 Ohm grid matched to Aluminum (pkg of 5)
T-ROSETTE (X-Y) FOR AXIAL STRAIN (PRICE PER PKG OF 5)
  
SG-7/350-XY47K
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Karma foil with 7 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-3/350-XY47
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Constantan foil with 3 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-7/350-XY47
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Constantan foil with 7 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5)
  
SG-3/350-XY41
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Constantan foil with 3 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5)
  
SG-7/350-XY41
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Constantan foil with 7 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5)
  
SG-3/350-XY43
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Constantan foil with 3 mm, 350 Ohm grid matched to Aluminum (pkg of 5)
  
SG-7/350-XY43
Consult Sales  
Availability: 
 
 
Dual element rosette for axial measurment. Constantan foil with 7 mm, 350 Ohm grid matched to Aluminum (pkg of 5)
All amounts shown in USD
Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.
For strain gage adhesives and accessories refer to the "Related Products" link below.
We noticed you are from the US. Visit your local site for regional offers and live support.