Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Miniature Temperature Transmitters, Ultra Low Profile

TX93, TX94

Miniature Temperature Transmitters | TX93, TX94

Miniature Temperature Transmitters

USD359.00 TX93-K4

  • Ultra-Low Profile Design -Only 3 /4 " High (Including Terminal Strip)
  • 4-20 mA Output
  • ±0.1% FS Accuracy
  • Non-Isolated
  • Mounts in Protection Head
Signal Conditioners/Transmitters - View related products

Description

Please check out our newer model 2-wire transmitter TX13 Series with more advanced features at a lower price.

Models TX93, TX94 and TX95 transmitters can eliminate long runs of costly field wiring in a variety of applications. A stable 4 to 20 mA output signal is provided proportional to the transmitters specific input type and calibrated temperature range (see Range Code Table below). Adjustability of ±25% for zero and span is provided to facilitate some rangeability.

The transmitted signal eliminates noise pickup, voltage drops, multiple cold junction errors and requires only a twisted pair of copper wire for loop connections. TX93, TX94 and TX95 are ultra-low profile transmitters at an economical price.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
TX93-J2
USD359.00
Availability: 4 weeks
 
J type thermocouple transmitter Temperature range -18 to 93°C (0 to 200°F)
  
TX93-K2
USD359.00
Availability: 1 week
 
K type thermocouple transmitter Temperature range -18 to 93°C (0 to 200°F)
Click to expand/minimize a list of what others bought with theTX93-J4
TX93-J4
USD250.00
Availability: 1 week
 
J type thermocouple transmitter Temperature range -18 to 260°C (0 to 500°F)
  
TX93-K4
USD359.00
Availability: 1 week
 
K type thermocouple transmitter Temperature range -18 to 260°C (0 to 500°F)
  
TX94-1
USD359.00
Availability: 1 week
 
RTD transmitter Temperature range -40 to 49°C (-40 to 120°F)
  
TX94-2
USD272.12
Availability: 1 week
 
RTD Transmitter -18 to 93°C/0 to 200°F
  
TX95-V1
USD208.00
Availability: 1 week
 
MV transmitter
  
TX95-V2
USD208.00
Availability: 8 weeks
 
Voltage Input transmitter
Accessories
Click to expand/minimize a list of what others bought with theTX90-DIN
TX90-DIN
USD140.04
Availability: 4 weeks
 
DIN Rail mounting adaptor
Click to expand/minimize a list of what others bought with theTX90-BR
TX90-BR
USD39.50
Availability: 1 week
 
Mounting Bracket for up to 2 transmitters for surface or to be used with RT mounting track
Click to expand/minimize a list of what others bought with theRT
RT
USD37.00
Availability: 5 weeks
 
1.2 m (48") mounting track (TX90-BR compatible)
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
USD91.87
Availability: 2 weeks
 
Unregulated power supply(see the "Related Links" section at the bottom of this page for more details)
  
TX82B
Consult Sales  
Availability: 
 
 
Process loop indicator
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
USD40.50
Availability: 1 week
 
2m (6.5') section 35 mm DIN rail
All amounts shown in USD
Note: Each unit supplied with complete operator’s manual.
(1) Thermocouple models output is proportional to the mV output of the thermocouple. Not linearized to the temperature.
(2) Non-isolated unit for use with ungrounded probes only.
Ordering Example: (3) TX93-J4 Transmitters with 0 to 500°F range, $89., USD250.000

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input Type select from:
TX93 for Thermocouple input
TX94 for RTD input
TX95 for Voltage input
NB1TX93 for NB1 thermocouple probe 12 Inch L 1/4 Inch OD ungrounded junction 304 SS sheath with TX93 transmitter
PRTX94 for PR-12 RTD probe 12 Inch L 1/4 Inch OD 304 SS sheath with TX94 transmitter

(2) Sensor Type and Temperature Range select from:
J2 for J Thermocouple -18 to 93°C (0 to 200°F)
K2 for K Thermocouple -18 to 93°C (0 to 200°F)
T2 for T Thermocouple -18 to 93°C (0 to 200°F)
E2 for E Thermocouple -18 to 93°C (0 to 200°F)
J3 for J Thermocouple -18 to 149°C (0 to 300°F)
K3 for K Thermocouple -18 to 149°C (0 to 300°F)
T3 for T Thermocouple -18 to 149°C (0 to 300°F)
E3 for E Thermocouple -18 to 149°C (0 to 300°F)
J4 for J Thermocouple -18 to 260°C (0 to 500°F)
K4 for K Thermocouple -18 to 260°C (0 to 500°F)
T4 for T Thermocouple -18 to 260°C (0 to 500°F)
E4 for E Thermocouple -18 to 260°C (0 to 500°F)
J5 for J Thermocouple -18 to 399°C (0 to 750°F)
K5 for K Thermocouple -18 to 399°C (0 to 750°F)
E5 for E Thermocouple -18 to 399°C (0 to 750°F)
J6 for J Thermocouple -18 to 538°C (0 to 1000°F)
K6 for K Thermocouple -18 to 538°C (0 to 1000°F)
E6 for E Thermocouple -18 to 538°C (0 to 1000°F)
1 for RTD -40 to 49°C (-40 to 120°F)
2 for RTD -18 to 93°C (0 to 200°F)
3 for RTD -18 to 149°C (0 to 300°F)
4 for RTD -18 to 260°C (0 to 500°F)
5 for RTD -18 to 399°C (0 to 750°F)
6 for RTD -18 to 538°C (0 to 1000°F)
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download TX94 - RTD Two-Wire Temperature Transmitter
Download TX93 - Thermocouple Two-Wire Temperature Transmitter
We noticed you are from the US. Visit your local site for regional offers and live support.