Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Isolated Miniature Transmitters

TX31

Isolated Miniature Transmitters | TX31

Isolated Miniature Transmitters

USD364.61 TX31-K

  • Ultra-Low Profile Design
  • Multi-range Selectable
  • Galvanic Isolation
  • Long Term Stability
  • Cast Aluminum Housing
Temperature Transmitters - View related products

Description

Please check out our newer model 2-wire transmitter TX13 Series with more advanced features at a lower price.

The Model TX31 is an analog, isolated 2-wire head-mounted temperature transmitter that converts thermocouple input to the voltage, which is generated by the thermocouple sensor, linear, and highly accurate 4 to 20 mA output current.

The transmitter comes in a variety of applications such as process control, automation system, and energy source management. The TX31 is performed by means of a DIP-switch array for coarse range setting, and 2 multi-turn potentiometers (ZERO and SPAN) which are used for the final finetuning.

The TX31 is housed in a metal enclosure with a plastic top cover, fitting into DIN B connection heads, providing excellent RFI immunity. The TX31 accepts low level signal from the thermocouple, filtered, amplified, and converter process current to reduce susceptibility transients and noise operations while allowing the same 2 wires to carry the transmitter power and output current signal simultaneously.

Specifications (VLOOP = 24 VDC, TAMB =23±2°C, RLOAD = 250 Ω)
Output: 4 to 20 mA; Upscale < 26 mA, Downscale <3.8 mA
Loop Power: 12 to 32 Vdc; Reverse polarity protected
Input Thermocouple:Types J, K, E, T, R, S, or B
Supply Voltage Effect: ±0.01%/V
Temperature Coefficient: ±0.02% /°C (Tamb = 5 to 50°C )
Repeatability: ±0.01% of voltage input span
Linearity Error: ±0.1% of voltage input span (not temperature input)
Galvanic Isolation: Input/output 1000 Vrms, continuous
Cold-Junction Compensation: ±2°C max (Tamb = 5 to 50°C)
Load Capability: 50 x (loop power - 12) Fine Adjustment: 5% of zero & span
RFI effect (5W, 470 MHz): < ±10% of span
Response time (0 to 90%): 200 ms
Housing Material: Cast aluminum with epoxy coating and polycarbonate, UL94-V0 grade
Connection: M3, nickel coated brass; 22 - 12 AWG
Operation Environment: -20 to 70°C; 5 to 85 %, non-condensing
Dimensions: 27 H x 45 mm Dia. (1.06 x 1.77")
Weight: 65 g (2.3 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
TX31-J
USD480.00
Availability: 1 week
 
Isolated Temperature Transmitter
  
TX31-K
USD364.61
Availability: 1 week
 
Isolated Temperature Transmitter
  
TX31-T
Consult Sales  
Availability: 
 
 
Isolated Temperature Transmitter
  
TX31-E
Consult Sales  
Availability: 
 
 
Isolated Temperature Transmitter
  
TX31-S
Consult Sales  
Availability: 
 
 
Isolated Temperature Transmitter
  
TX31-B
Consult Sales  
Availability: 
 
 
Isolated Temperature Transmitter
  
TX31-R
Consult Sales  
Availability: 
 
 
Isolated Temperature Transmitter
Click to expand/minimize a list of what others bought with thePSR-24S
PSR-24S
Consult Sales  
Availability: 
 
 
Regulated power supply 24 Vdc,400mA,screw terminal
Click to expand/minimize a list of what others bought with thePSR-24L
PSR-24L
Consult Sales  
Availability: 
 
 
Regulated power supply 24Vdc, 400mA, stripped leads
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
USD91.87
Availability: 1 week
 
Unregulated power supply, 16 to 23 Vdc, 300 mA max, screw terminal
Click to expand/minimize a list of what others bought with theTX2-100
TX2-100
USD59.82
Availability: 7 weeks
 
2- conductor shielded cables, 30 m (100 ft)
All amounts shown in USD
Ordering Example: (1) TX31-K Type K temperature transmitter with a temperature range of 0 to 1000 deg C, USD364.61
We noticed you are from the US. Visit your local site for regional offers and live support.