OMEGA’s tube fittings solve many small tubing problems.
Made of polypropylene, they provide chemical compatibility.
Sized for 1/16", 3/32" and 1/8" plastic tubing.
Chemical Resistant Material Polypropylene fittings provide
excellent chemical resistance. This strong material is much lighter than
brass, attractive in appearance and reasonably priced. Other materials
or colors are available on request.
OMEGA’s Panel Mount Hose Barb Union connects tubing
through panels up to 1/4" thick. Delrin acetal is strong and
chemical resistant. Applications include vacuum, pressure lines,
fluids and gases.
Tapered 10-32 Threads OMEGA’s threaded fittings feature
a tapered 10-32 thread that needs no gasket to form a reliable seal.
Fittings will seal even in slightly off-sized holes. The tapered
thread also allows the fitting to be directionally oriented without a
gasket.
Shrouded 1/16" Hose Barb Eliminates Breakage
The patented shrouded design eliminates the most common
problem of small fittings -- barb breakage. The shroud completely
supports the tubing, reducing stress on the fragile hose barb.
It solves the problem of breakage without expensive metal
tube fittings. Covered by U.S. and Foreign Patents and Patents Pending
† All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.