Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Ice Point Calibration Reference Chamber and Temperature Reference Probes, High Precision Base Model TRCIII

TRCIII

Ice Point Calibration Reference | TRCIII

Ice Point Calibration Reference

USD5,453.39 TRCIII

  • A 0°C (32°F) Thermoelectric “Refrigerator”
  • Eliminates Old Fashioned “Ice Bath”
  • For Versatile Use in the Factory, Laboratory, Instrument Shop
  • Calibration of All Temperature Instruments and Sensors
  • Rugged Outer Case for Safe Portability
  • Accepts Up to 6 Probes
  • Available in 120 or 220 Vac Models
  • NIST Traceable Calibration Available
  • Companion Dry Block Probe Calibrator Available (Model CL900/950)
Calibration Equipment - View related products

Description

The TRC ice pointTM Reference Chamber relies on the equilibrium of ice and distilled, deionized water at atmospheric pressure to maintain six reference wells at precisely 0°C. The wells extend into a sealed cylindrical chamber containing the distilled, deionized water. The outer walls of the chambers are cooled by thermo-electric cooling elements. The increase in volume produced by the creation of ice crystals within the cell is sensed by the expansion of a bellows, which operates a microswitch and controls the cooling elements. The alternate freezing and thawing of the ice accurately maintains a 0°C environment around the reference wells.

The automatic operational features of this instrument eliminate the need for frequent attention, required of common ice baths. On-off cycling of a pilot light indicates proper operation of the unit at ice point temperature.

Any combination of thermocouples may be used with this instrument by simply inserting the reference probes in the reference wells. Calibration of other types of temperature sensors at 0°C may also be performed.

When accurate temperature measurements are required, the TRCIII ice point Chamber delivers the precision you need. The reference wells are maintained at 0°C to within ±0.1°C and a stability of ±0.04°C for constant ambient. Continuous cycling operation maintains constant equilibrium conditions within the cell, eliminating the slow drift often experienced in common ice baths as melting occurs.

TRP reference probes, used with the TRCIII, provide a junction from thermocouple alloys to copper wire, at the probe tip. When inserted into the TRCIII, TRP probes enable the change from thermocouple alloy to copper at 0°C, for accurate cold junction compensation.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theTRCIII
TRCIII
USD5,453.39
Availability: 5 weeks
 
Ice point reference 120 Vac operation
  
TRCIII-220
USD5,445.17
Availability: 5 weeks
 
Ice point reference 220 Vac operation
Click to expand/minimize a list of what others bought with theTRP-K
TRP-K
USD181.02
Availability: 1 week
 
Type K temperature reference probe
Click to expand/minimize a list of what others bought with theTRP-T
TRP-T
USD181.02
Availability: 1 week
 
Type T temperature reference probe
Click to expand/minimize a list of what others bought with theTRP-E
TRP-E
USD239.00
Availability: 1 week
 
Type E temperature reference probe
Click to expand/minimize a list of what others bought with theTRP-J
TRP-J
USD171.38
Availability: 1 week
 
Type J temperature reference probe
Click to expand/minimize a list of what others bought with theTRP-S
TRP-S
USD711.40
Availability: 1 week
 
Type S temperature reference probe
Click to expand/minimize a list of what others bought with theTRP-R
TRP-R
USD711.40
Availability: 6 weeks
 
Type R temperature reference probe
  
TRP-B
USD711.40
Availability: 1 week
 
Type B temperature reference probe
  
TRP-C
USD358.88
Availability: 1 week
 
Type C temperature reference probe
  
TRP-G
USD329.00
Availability: 6 weeks
 
Type G temperature reference probe
  
TRP-D
USD329.00
Availability: 1 week
 
Type D temperature reference probe
All amounts shown in USD
Note: For thermocouple types J, K, T, E, standard wire length is 12", for 24" or 36" long leads add suffix “-24” or “-36” to model number, add $4/ft. For thermocouple types R, S, B, C, G, D, standard wire length is 6", add $37 for each additional 6 inches and appropriate suffix.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) TRCIII Ice point™ reference 120 Vac operation, USD5,453.39
We noticed you are from the US. Visit your local site for regional offers and live support.