Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs

TPJ-(*)-F

Panel Jacks for Thermocouples and RTDs | TPJ-(*)-F

Panel Jacks for Thermocouples and RTDs

USD12.52 TPJ-K-F

  • Accepts Standard Size OTP Type 3-Prong Connectors
  • No Additional Mounting Hardware Required
  • No Installation Tools Required
  • Interlocking
  • Color-Coded
  • Wire Size: Solid or Stranded up to 14 gage
  • Panel Cutout Size: 16.3 x41.4mm (.64 x 1.63in.)
  • Accepts All Standard Size 3-Prong Male Connectors
  • Reusable
  • Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number
Thermocouple Connectors and Panel Systems - View related products

Description

Mounting hardware has been eliminated in the TPJ-style panel jacks by including the retaining spring clips as a part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision machining.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
TPJ-K-F
USD12.52
Availability: 1 week
 
Female 3-prong snap-in panel jack with type K calibration
  
TPJ-KI-F
USD12.52
Availability: 1 week
 
Female 3-prong snap-in panel jack with type K calibration with IEC Color Code
  
TPJ-T-F
USD13.22
Availability: 4 weeks
 
Female 3-prong snap-in panel jack with type T calibration
  
TPJ-J-F
USD12.52
Availability: 1 week
 
Female 3-prong snap-in panel jack with type J calibration
  
TPJ-E-F
USD13.22
Availability: 4 weeks
 
Female 3-prong snap-in panel jack with type E calibration
  
TPJ-U-F
USD12.52
Availability: 1 week
 
Female snap-in panel jack with Uncompensated or type B calibration
  
1-12L
USD8.63
Availability: 1 week
 
Optional ID labels numbered 1-12. Other series available
Click to expand/minimize a list of what others bought with theSIRT-2
SIRT-2
USD56.52
Availability: 1 week
 
Optional connector removal tool
All amounts shown in USD
Note: To Order: Specify "M" for male connector, or "F" for female connector . No extra charge
Ordering Example: (1) TPJ-K-F Female 3-prong snap-in panel jack with type K calibration, USD12.52

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Calibration Type select from:
K for Type K Calibration
T for Type T Calibration
J for Type J Calibration
E for Type E Calibration
U for Type U Calibration

(2) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.