8 Dot Labels (°C/°F) TL-E labels provide the most value of the TL series labels. These labels have 8 different temperature ratings on a single label, which give the user the most information about the highest temperature reached. These indicators are supplied 10 or 30 to a package.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
† All amounts shown in USD Note: To order package of 30, add suffix “-30” to Model No.
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Temperature Range select from: 105 for 105/110/115/120/130/140/150/160°F 170 for 170/180/190/200/210/220/230/240°F 250 for 250/260/270/280/290/300/310/320°F 330 for 330/340/350/360/370/380/390/400°F 410 for 410/420/435/450/465/480/490/500°F
(2)
Package Quantity select from: Nothing(leave field blank) for Standard Unit -30 for Package of 30
Note: All combinations may not be valid, check spec sheet for valid part numbers.