Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Non-Reversible Labels for Low Temperatures

TL-CC Series

NonReversible Labels for Low Temperatures | TL-CC Series

NonReversible Labels for Low Temperatures

  • Packages of 10
  • -17 C to 20 C Temperature Points
  • Non-Reversible Low Temperature Labels
  • White Paper turns to Blue/Purple Color
Indicating Labels, Crayons, Cements and Lacquers - View related products

Description

The TL-CC series are used to control and identify problematic temperature conditions that are experienced in transportation of goods, using a low cost method for instance for medical supplies, or to increase food protection in transit to warehouse or depots.Change of state occurs after activating then waiting a short duration not exceeding five minutes, staining of the white paper (to blue/purple) occurs when the specified rating has been exceeded.

SPECIFICATIONS
Type: Non-reversible indicator, circular, self-adhesive
Activation: Hand Activated by pressing the center of the button and making it concave.
Size: 32 mm diameter by 6 mm deep (1.25" by 0.23" deep)
Print: 2 colors (blue print onto white background)
Temperature: °F and °C, ±°
Accuracy: +/-2°C (+/-°F)
Shelf life: 6 months when stored below it's temperature set point.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Package of 10
TL-CC/-17C
Consult Sales  
Availability: 
 
 
-17 C (+1) F Temperature
TL-CC/-8C
Consult Sales  
Availability: 
 
 
-8 C (+18F) Temperature
TL-CC/-5C
Consult Sales  
Availability: 
 
 
-5C (+23F) Temperature
TL-CC/-2C
Consult Sales  
Availability: 
 
 
-2C (+28F) Temperature
TL-CC/5C
Consult Sales  
Availability: 
 
 
+5C (+41F) Temperature
TL-CC/9C
USD26.69
Availability: 1 week
 
+9C (+48F) Temperature
TL-CC/17C
Consult Sales  
Availability: 
 
 
+17C (+63F) Temperature
TL-CC/20C
Consult Sales  
Availability: 
 
 
+20 C (+68F) Temperature
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.