USD306.00 TJP1-06-E
Description
OMEGA introduces jack panels for use with RTDs, thermistors and shielded thermocouples! Using the TJP snap-in panel jacks, the same versatility given to thermocouples is now possible for sensors requiring 3 lead wires.Circuits Per Row | 1 Row (3" H) | 2 Rows (5 1/4" H) | 3 Rows (8" H) | 4 Rows (10" H) | |
6 (5 3/4" L) | Model No. | TJP1-06-[*] | TJP2-12-[*] | TJP3-18-[*] | TJP4-24-[*] |
12 (10 1/4" L) | Model No. | TJP1-12-[*] | TJP2-24-[*] | TJP3-36-[*] | TJP4-48-[*] |
18 (14 3/4" L) | Model No. | TJP1-18-[*] | TJP2-36-[*] | TJP3-54-[*] | TJP4-72-[*] |
Discount Schedule for TPJ Connectors |
1 to 10..........Net |
11 to 24..........10% |
25 to 99..........20% |
100 and up.........Consult Sales |
Part Number Builder