Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Non-Gradient Thermal Cyclers

TCY60 and TCY96

Laboratory Non-Gradient Thermal Cyclers | TCY60 and TCY96

Laboratory Non-Gradient Thermal Cyclers

CE
  • Full Size Workhorse
  • Easy Programming
  • Wide Temperature Range
  • Economical
Laboratory Equipment - View related products

Description

The TCY60 and TCY96 thermal cyclers are workhorses. The robust design, easy programming and 3 year warranty make this cycler a low maintenance economical choice. The TCY60 and TCY96 are the smart choice for high demand large, medium and small labs.

Specifications
Temperature Range: 4 to 99°C (39.2 to 210°F)
Block Uniformity: ±0.5°C
Temperature Accuracy: ±0.5°C, end of program cooling below ambient
Maximum Ramp Up Rate: 3.5°C/second
Maximum Ramp Down Rate: 2.8°C/second
Heated Lid Temperature: 100 to 115°C (212 to 239°F)
Heated Lid: Enable/disable program naming using alpha keys, program password protection
Number of Programs: 37 (3 step)
Dimensions: 250 H x 220 W x 420 mm L (9.8 x 8.6 x 16.5")
Weight: 12 kg (26.4 lb)
Power AC Input: 120V or 230V with switch
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
TCY60
Consult Sales  
Availability: 
 
 
Thermal cycler for 60 x 0.5 ml micro-tubes, 120/230V
TCY96
Consult Sales  
Availability: 
 
 
Thermal cycler for 96 x 0.2 ml micro-tubes, 120/230V
All amounts shown in USD
Note: Comes complete with operator’s manual (tubes sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.