USD337.00 TCS-TU-H-0300-D1-CB-120
Description
The OMEGA™ TCS-S-CB and TCS-H-CB Series Thermocouple Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of the ASME BPE-2007 Standard, and are welded and processed to provide a clean, smooth, 32 µinch or better surface finish in the wetted areas for easy cleaning.Process Connection | Model Number Code |
---|---|
3/4"-16AMP | -B1- |
1" and 1½"-16AMP | -D1- |
2"-16AMP | -E1- |
2½"-16AMP | -F1- |
3"-16AMP | -G1- |
4"-16AMP | -H1- |
Thermocouple Type | Positive/Negative Conductors | Color Code (Red is Negative) |
---|---|---|
Type T | Copper/Constantan | Blue/Red with Brown Jacket |
Type E | Chromel/Constantan | Purple/Red with Brown Jacket |
Type K | Chromel/Alumel | Yellow/Red with Brown Jacket |
Type J | Iron/Constantan | White/Red with Brown Jacket |
Part Number Builder