Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Most Thermocouple Probe Styles, Handle, Molded Junction, Quick Disconnect, Heavy Duty, and Well KHSUP, KTSUP, KQSUP,TJ36CASUP, NB1-CASUP

Super OMEGACLAD™ Probes

Most Thermocouple Probe Styles, Handle, Molded Junction, Quick Disconnect, Heavy Duty, and Well KHSUP, KTSUP, KQSUP,TJ36CASUP, NB1-CASUP | Super OMEGACLAD™ Probes

  • Type "K"
  • Standard and Miniature Size Quick-Disconnect Probes
  • Standard and Miniature Size Molded Transition Junction Style Probes
  • Custom Tip Probes with Quick Connect & Integral Handle Styles
  • Penetration Probe, Fast Response Probe, Flexible Tip Surface Probe, and Air Probe
  • High Temperature Probes with Ceramic Connectors
  • Rugged Transition Joint Probes

Description

OMEGA is pleased to introduce the next generation of Super OMEGAClad® probes. This next generation provides even better price and perfomance. Please see the Related Links area at the bottom of this page for details on these new models.

1205°C (2220°F) Maximum Tip Temperature. Low Thermal Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance. Excellent Oxidation, Carburization and Chlorination Resistance. Made with Special Limits of Error Material.

Examples of pricing for Handle Style (KH) is referened in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models, Molded Junction, Quick Connect, Heavy Duty, and Well Replacement.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
KHSUP-316G-RSC-12
USD98.00
Availability: 4 weeks
 
Utility Handle Probe, type K (CHROMEGA™-ALOMEGA™), SUPEROMEGACLAD™sheath, 3/16" O.D., grounded junction; 12"
KHSUP-316U-RSC-12
USD104.00
Availability: 4 weeks
 
Utility Handle Probe, type K (CHROMEGA™-ALOMEGA™), SUPEROMEGACLAD™sheath, 3/16" O.D., ungrounded junction; 12"
KHSUP-316E-RSC-12
USD98.00
Availability: 4 weeks
 
Utility Handle Probe, type K (CHROMEGA™-ALOMEGA™), SUPEROMEGACLAD™sheath, 3/16" O.D., exposed tip junction; 12"
KHSUP-14G-RSC-12
USD102.00
Availability: 4 weeks
 
Utility Handle Probe, type K (CHROMEGA™-ALOMEGA™), SUPEROMEGACLAD™sheath, 1/4" O.D., grounded junction; 12"
KHSUP-14U-RSC-12
USD108.00
Availability: 4 weeks
 
Utility Handle Probe, type K (CHROMEGA™-ALOMEGA™), SUPEROMEGACLAD™sheath, 1/4" O.D., ungrounded junction; 12"
KHSUP-14E-RSC-12
USD102.00
Availability: 4 weeks
 
Utility Handle Probe, type K (CHROMEGA™-ALOMEGA™), SUPEROMEGACLAD™sheath, 1/4" O.D., exposed tip junction; 12"
All amounts shown in USD
Note: CONSULT SALES FOR ORDERING INFORMATION ON CUSTOM LENGTH
Ordering Example: (1) KQSUP-14G-12 Molded Quick Connect Probe, type K (CHROMEGA™ -ALOMEGA™ ), SUPER OMEGACLAD™ sheath, 1 / 4" O.D.,grounded junction, 12" length, USD81.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Probe Style select from:
KT for Molded Transition with Lead Wire
KQ for Quick Connect
TJ36-CA for Heavy Duty Transition Junction
NB1-CA for Well (Replacement)

(2) select from:
316 for 3/16 Inch
14 for 1/4 Inch

(3) Thermocouple Junction select from:
G for Grounded
U for Ungrounded
E for Exposed
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.