Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps

SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, SMACL, RMACL, MACL, RB-SMP, MRB,MRBS and BB-SMP

Accessories Miniature Size Flat Pin Thermocouple  Connector Wire Clamps, Strain Relief, Grommets, Brass Crimps | SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, SMACL, RMACL, MACL, RB-SMP, MRB,MRBS and BB-SMP

USD1.40 MSRT-116-10

  • Crimp Style Brass Bushing
  • Wire Caddy(Spool Cap)
  • Tube Clamps
  • Strain Relief
  • Metal Cable Clamp
  • Integral Cable Clamp SMPW-CC design
  • Safety Clips
  • Wire Grommets
  • SMPW-CC-TOOL Assembly Tool
Thermocouple Connectors and Panel Systems - View related products

Description

Cable Clamp redesign and Assembly Tool combine to lower component cost, reduce the number of components ordered/stocked and greatly cut the assembly time.

The model SMP-CC-TOOL fast assembly sequence tool (pictured below) is used exclusively to assemble SMP or SMPW connectors and TC wire/cable with an SMPW-CC cable clamp strain relief. This combination of tool holding fixture, wire, connector and SMPW-CC cable clamp can reduce assembly time by 2/3's. The SMPW-CC integral cable clamp cap will eliminate the need to handle the small loose screw parts associated with traditional metal cable clamps. The SMPW-CC-( )-125 has all 4 screws, captive.

The assembly tool and cap clamp as an accessory for existing SMP series connectors can be ordered below on this page.

Fast Assembly sequence using the SMPW-CC-Tool
SMP-CC-TOOL only one required

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
MRB
USD3.23
Availability: 1 week
 
Miniature Rubber Boot
Wire Caddy (Spool Cap)
  
SMP-SC
USD7.11
Availability: 1 week
 
Wire Caddy pkg of 5, Compatible Connectors: SMPW, SMP, HMP, HMPW
  
SWHCL
USD18.80
Availability: 1 week
 
Wire Caddy pkg of 20, Compatible Connectors: SMPW, SMP, HMP, HMPW
Dual Element Tube Clamp
  
DX-BRLK-18-SMP
USD19.60
Availability: 1 week
 
Tube clamp for 1/8 inch diameter probes. Compatible with SMPW, SMP, HMP and HMPW connectors
Miniature Strain Relief Tubing
  
MSRT-332-100
USD14.15
Availability: 4 weeks
 
Strain relief for 3/32 inch diameter probe, quantity of 100. Compatible with SMPW, SMP, HMP and HMPW connectors.
Fast Assembly Tool for SMPW-CC Cable Clamp
Click to expand/minimize a list of what others bought with theSMP-CC-TOOL
SMP-CC-TOOL
USD116.69
Availability: 1 week
 
Fixture/Tool holds SMP series connector body and cable clamp cap
Caps with Integral Cable Clamp for SMP or SMPW connectors
5 per pack: Cap/Clamps,Back Plates,Captive Screws, Strain Relief Grommets
  
SMPW-CC-K-125
USD7.80
Availability: 1 week
 
Cap/clamp, 1/8" dia. back plate, (5/PK)
  
SMPW-CC-T-125
USD8.27
Availability: 1 week
 
Cap/clamp, 1/8" dia. back plate, (5/PK)
PCLM Metal Cable Clamp
  
PCLM-SMP
USD2.12
Availability: 1 week
 
Cable clamp, compatible with SMPW, SMP, HMP and HMPW connectors
  
PCLM-NMP
USD2.71
Availability: 1 week
 
Cable clamp, compatible with NMP connectors
Ferrite Cable Clamp
  
PCLM-SMP-FT
USD14.90
Availability: 1 week
 
Ferrite cable clamp, compatible with SMPW, SMP, GMP, HGMP,HMP, HMPW and MTP connectors
Safety Clip
  
SMCL
USD2.26
Availability: 1 week
 
Safety clip, compatible with SMPW, SMP, GMP, HMP, HMPW and HGMP connectors
  
FMCL
USD3.85
Availability: 4 weeks
 
Safety clip, compatible with FMP, FMPW, HFMP and HFMPW connectors
Round Hole Panel Mounting Bracket
  
SRMACL
USD4.52
Availability: 5 weeks
 
Round hole mounting bracket, compatible with SMPW, SMP, GMP, HMP, HMPW and HGMP connectors
Panel Mounting Bracket
  
SMACL
USD3.98
Availability: 1 week
 
Panel mounting bracket, compatible with SMPW, SMP, GMP, HMP, HMPW and HGMP connectors
Wire Hole Reducer
  
RB-SMP-140
USD2.95
Availability: 1 week
 
Wire hole reducer for smaller gage wires SMPW, SMP, NMP Connectors, 3.55 (0.140") Dia.Dia.
Rubber Boots
  
MRBS
USD6.33
Availability: 1 week
 
per Pair, Rubber boots compatible with SMPW, SMP, HMP, HMPW connectors
Crimp Style Brass Bushing
Click to expand/minimize a list of what others bought with theBB-SMP-CR062-100
BB-SMP-CR062-100
USD63.16
Availability: 1 week
 
Crimp style brass bushing for probes with 0.062 inch diameter. compatible with SMPW, SMP,HMPW, HMP,GMP, NMP, MTP,HFMPW, SHX, HFMPW, SHX connectors. Package of 100
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.