Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

NEMA Type 3R & 12 Free-Standing, Two-Door Dual-Access Electrical Enclosures and Cabinets - Sizes from 72x48 to 90x72"

SCE-FSDAD Series Indoor/Outdoor Electrical Enclosures

NEMA Type 3R & 12 Free-Standing, Two-Door Dual-Access Indoor/Outdoor Electrical Enclosures and Control Panels by Saginaw Control | SCE-FSDAD Series Indoor/Outdoor Electrical Enclosures

USD7,680.00 SCE-724824FSDAD

  • 0.104" Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Strong, Rigid Construction
  • Lifting Eyes for Easy Handling
  • Black Zinc Die Cast Keylocking/Padlocking Handle
  • 3-Point Latching Mechanism
  • Latch Rods Have Rollers for Easier Door Closing
  • Concealed Hinge
  • Flange Trough Collar Around All Sides of Door Opening
  • Removable Print Pocket Provided On Door With 3-Point Latch
  • Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle For Mounting Optional Panels or Rack Mounting Angles
  • Oil Resistant Gasket
  • Removable and Interchangeable Doors
  • Ground Stud on Door
NEMA Electrical Enclosures - View related products

Description

Application
The SCE-FSDAD Series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep with front and rear access for applications requiring more interior space and have provisions for optional surface mounting or rack mounting of almost any type of equipment.
by Saginaw Control
Finish
White powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55

SCE_FSDAD Series Dimensions Diagram
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Dual Access Metal Electrical Enclosures for Indoor & Outdoor Applications - Drip Shield required for NEMA 3R Rating

Must Ship LTL Truck Freight
 
SCE-724824FSDAD
USD7,680.00
Availability: 3 weeks
 
NEMA Type 12 free-standing single-door electrical enclosure, 72"H, 48"W, 24"D
SCE-72P48F1
USD1,180.00
Availability: 3 weeks
 
Full sub-panel for 72 x 48 electrical enclosure
SCE-72P48F2
USD765.00
Availability: 3 weeks
 
Half sub-panel for 72 x 48 electrical enclosure
 
SCE-726024FSDAD
USD8,630.00
Availability: 3 weeks
 
NEMA Type 12 free-standing single-door electrical enclosure, 72"H, 60"W, 24"D
SCE-726036FSDAD
USD9,930.00
Availability: 3 weeks
 
NEMA Type 12 free-standing single-door electrical enclosure, 72"H, 60"W, 36"D
SCE-72P60F1
USD1,375.00
Availability: 3 weeks
 
Full sub-panel for 72 x 60 electrical enclosure
SCE-72P60F2
USD855.00
Availability: 3 weeks
 
Half sub-panel for 72 x 60 electrical enclosure
 
SCE-727224FSDAD
USD9,575.00
Availability: 3 weeks
 
NEMA Type 12 free-standing single-door electrical enclosure, 72"H, 72"W, 24"D
SCE-72P72F1
USD1,540.00
Availability: 3 weeks
 
Full sub-panel for 72 x 72 electrical enclosure
SCE-72P72F2
USD945.00
Availability: 3 weeks
 
Half sub-panel for 72 x 72 electrical enclosure
 
SCE-907224FSDAD
USD10,985.00
Availability: 3 weeks
 
NEMA Type 12 free-standing single-door electrical enclosure, 90"H, 72"W, 24"D
SCE-90P72F1
USD1,850.00
Availability: 3 weeks
 
Full sub-panel for 90 x 72 electrical enclosure
SCE-90P72F2
USD1,115.00
Availability: 3 weeks
 
Half sub-panel for 90 x 72 electrical enclosure
 
Drip Shields - Required for NEMA 3R Rating
SCE-DS48N4
USD177.00
Availability: 3 weeks
 
Drip shield for 48" wide electrical enclosure
SCE-DS60N4
USD213.00
Availability: 3 weeks
 
Drip shield for 60" wide electrical enclosure
SCE-DS72N4
USD241.00
Availability: 3 weeks
 
Drip shield for 72" wide electrical enclosure
All amounts shown in USD
Ordering Example: (1) SCE - 724824FSDAD Type 12 Free - Standing Two - Door Dual - Access Carbon Steel Enclosure, USD7,680.00
We noticed you are from the US. Visit your local site for regional offers and live support.