Junction Boxes - Wall Mount NEMA 4 & 4X Electrical Enclosures for Through Wiring and Housing Electrical Components and Instruments - Sizes 9 x 12 to 9 x 36"
Also available with .25" polycarbonate viewing window, SCE-L9126ELJW.
The SCE-TJ Series is designed to house
electrical controls, instruments and
components used in an indoor or outdoor
environment. They provide a degree of
protection for the equipment inside the
enclosure against ingress of solid foreign
objects (falling dirt); and provide a degree
of protection with respect to the harmful
effects on the equipment due to the ingress
of water (rain, sleet, snow).
SPECIFICATIONS Finish: Ansi-61 gray powder coating inside and out Industry Standards (IS2): For carbon steel NEMA: Type 4, 12 and Type 13 UL Listed: Type 4 and 12 CSA: Type 4 and 12 IEC: 60529 IP66 Industry Standards (IS5): For 304 stainless steel NEMA: Type 4, 4X, 12 and Type 13 UL Listed: Type 4, 4X and 12 CSA: Type 4, 4X and 12 IEC: 60529 IP66
† All amounts shown in USD Note: Comes complete with mounting feet, sealing washers, and hole plugs. Ordering Example:
(1) SCE-9P12L Sub-panel for mounting in rear of enclosure, USD61.00 plus (1) SCE-9P30L sub-panel, USD100.00 plus (1) SCE-L9126ELJ Through junction electrical enclosure, 9 H x 12 W x 6, USD530.00 plus (1) SCE-L9306ELJWSS 304 stainless steel junction enclosure with viewing window, USD2,575.00, USD61.00 + 100.00 + 530.00 + 2,575.00 = USD3,266.00