Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

NEMA Type 4 Enviroline® Junction Outdoor Electrical Enclosures with Viewing Window, in Carbon or Stainless Steel

SCE-ELJW Series Electrical Cabinet

NEMA Type 4 Enviroline® Junction Outdoor Electrical  Enclosures and cabinet with Viewing Window | SCE-ELJW Series Electrical Cabinet

USD327.12 SCE-1008ELJW

  • 0.063 Carbon Steel, 304 & 316 Stainless Steel
  • .25" Polycarbonate Window
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening with Oil-Resistant Gasket
  • Standoffs Provided for Mounting Optional Sub-Panels
  • Removable Pin Hinges WITH Removable Hinges
  • Black Mini-Quarter Turn Latches
  • Latches are Opened or Closed with a Screwdriver
  • Mounting feet, Sealing Washers and Hole Plugs Included
  • Ground Stud on Door and Body
NEMA Electrical Enclosures - View related products

Description

Application
Designed to house electrical controls, instruments and components that require unrestricted viewing of the gauges or controls in areas which may be regularly hosed down or are in very wet or oily conditions. Provides protection from dust, dirt, oil, and water.

Finish
ANSI-61 gray powder coat inside and out. Optional Subpanels are powder coated white. The enclosure and sub-panels can be custom ordered in 316 stainless steel.

Industry Standards IS2
NEMA Type 4 , 12 & 13
CSA Type 4 & 12
UL Type 4 & 12
IEC 60529 IP66
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Steel Enclosures - Sub-panels sold separately
  
SCE-1008ELJW
USD327.12
Availability: 3 weeks
 
10H x 8W x 4D, 6 x 3.38" viewing window
  
SCE-10086ELJW
USD322.00
Availability: 3 weeks
 
10H x 8W x 6D, 6 x 3.38" viewing window
  
SCE-10P8J
Consult Sales  
Availability: 
 
 
Sub-panel for 10x8
 
  
SCE-1210ELJW
USD405.00
Availability: 3 weeks
 
12H x 10W x 6D, 8 x 5.38" viewing window
  
SCE-12108ELJW
USD415.00
Availability: 3 weeks
 
12H x 10W x 8D, 8 x 5.38" viewing window
  
SCE-12P10J
Consult Sales  
Availability: 
 
 
Sub-panel for 12x10
 
  
SCE-1614ELJW
USD565.00
Availability: 3 weeks
 
16H x 14W x 6D, 12 x 9.38" viewing window
  
SCE-16148ELJW
USD600.00
Availability: 3 weeks
 
16H x 14W x 8D, 12 x 9.38" viewing window
Click to expand/minimize a list of what others bought with theSCE-16P14J
SCE-16P14J
USD60.00
Availability: 3 weeks
 
Sub-panel for 16x14
 
  
SCE-20208ELJW
USD689.43
Availability: 3 weeks
 
20H x 20W x 8D, 16 x 15.38" viewing window
  
SCE-20P20J
USD109.08
Availability: 3 weeks
 
Sub-panel for 20x20
 
304 Stainless Steel Enclosures - Sub-panels sold separately
  
SCE-1008ELJWSS
USD805.00
Availability: 3 weeks
 
10H x 8W x 4D, 6 x 3.38" viewing window
  
SCE-10086ELJWSS
USD865.00
Availability: 3 weeks
 
10H x 8W x 6D, 6 x 3.38" viewing window
  
SCE-10P8J
Consult Sales  
Availability: 
 
 
Sub-panel for 10x8
 
  
SCE-1210ELJWSS
USD955.00
Availability: 3 weeks
 
12H x 10W x 6D, 8 x 5.38" viewing window
  
SCE-12108ELJWSS
USD980.00
Availability: 3 weeks
 
12H x 10W x 8D, 8 x 5.38" viewing window
  
SCE-12P10J
Consult Sales  
Availability: 
 
 
Sub-panel for 12x10
 
  
SCE-1614ELJWSS
USD1,235.00
Availability: 3 weeks
 
16H x 14W x 6D, 12 x 9.38" viewing window
  
SCE-16148ELJWSS
USD1,275.00
Availability: 3 weeks
 
16H x 14W x 8D, 12 x 9.38" viewing window
Click to expand/minimize a list of what others bought with theSCE-16P14J
SCE-16P14J
USD60.00
Availability: 3 weeks
 
Sub-panel for 16x14
 
316 Stainless Steel Enclosures - Sub-panels sold separately
  
SCE-1008ELJWSS6
USD950.00
Availability: 3 weeks
 
10H x 8W x 4D, 6 x 3.38" viewing window
  
SCE-10086ELJWSS6
USD1,025.00
Availability: 3 weeks
 
10H x 8W x 6D, 6 x 3.38" viewing window
  
SCE-10P8J
Consult Sales  
Availability: 
 
 
Sub-panel for 10x8
 
  
SCE-1210ELJWSS6
USD1,130.00
Availability: 4 weeks
 
12H x 10W x 6D, 8 x 5.38" viewing window
  
SCE-12108ELJWSS6
USD1,155.00
Availability: 3 weeks
 
12H x 10W x 8D, 8 x 5.38" viewing window
  
SCE-12P10J
Consult Sales  
Availability: 
 
 
Sub-panel for 12x10
 
  
SCE-16148ELJWSS6
USD1,620.00
Availability: 3 weeks
 
16H x 14W x 8D, 12 x 8.38" viewing window
Click to expand/minimize a list of what others bought with theSCE-16P14J
SCE-16P14J
USD60.00
Availability: 3 weeks
 
Sub-panel for 16x14
 
Accessories
  
POWER CORD-SE-M16
USD21.25
Availability: 1 week
 
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
  
DRTB-RAIL-8
USD11.61
Availability: 1 week
 
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
  
DRTB-RAIL-10
USD11.61
Availability: 1 week
 
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
  
DRTB-RAIL-12
USD14.32
Availability: 1 week
 
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
  
DRTB-RAIL-14/16
USD14.75
Availability: 1 week
 
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
  
DRTB-RAIL-20
USD14.32
Availability: 1 week
 
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
Dead Front Panel Kits, includes panel and hardware
  
SCE-DFJ1008
USD135.00
Availability: 3 weeks
 
Front panel kit for 10x8 enclosure
  
SCE-DFJ1210
USD135.00
Availability: 1 week
 
Front panel kit for 12x10 enclosure
  
SCE-DFJ1614
USD165.00
Availability: 3 weeks
 
Front panel kit for 16x14 enclosure
  
SCE-DFJ2016
USD178.00
Availability: 3 weeks
 
Front panel kit for 20x16 enclosure
Drip Shield Kit - includes stainless steel screws and sealing washers
  
SCE-DS12N4
USD105.00
Availability: 3 weeks
 
for 12" wide electrical enclosures
  
SCE-DS16N4
USD121.00
Availability: 3 weeks
 
for 16" wide electrical enclosures
  
SCE-DS20N4
USD127.00
Availability: 3 weeks
 
for 20" wide electrical enclosures
Mini ¼ Turn Door Latches for Additional Security and Easy Access
  
SCE-MINIQLB
USD99.00
Availability: 3 weeks
 
Black Non-locking Lever Knob
  
SCE-MINIQKLB
USD157.00
Availability: 1 week
 
Black Key Locking Lever Knob
  
SCE-MINIQ6MS
USD119.00
Availability: 1 week
 
Black 6mm Square with Hand Key (large)
Mounting Foot Kits in Zinc Plated or Stainless Steel - Included with Enclosure
  
SCE-ELJMFK
USD76.00
Availability: 3 weeks
 
4 mounts and fasteners per kit NEMA 4 & 12
  
SCE-ELJMFKSS
USD136.00
Availability: 3 weeks
 
4 mounts and fasteners per kit NEMA 4, 4X & 12
All amounts shown in USD
Ordering Example: (1) SCE-10086ELJW NEMA Type 4 enclosure with viewing window, 10 H x 8 W x 6, USD322.00 
We noticed you are from the US. Visit your local site for regional offers and live support.