RH32
Humidity Handheld Data Logger
USD541.23
RH32B-C2
-
±2% RH Accuracy
-
Logs Up to 8000 Readings (Both Temperature and Humidity)
-
Three Types of Sensors: Built-in, Probe Type and Miniature Separate Sensor
-
Sensors Interchangeable
-
Minimum/Maximum and Average
-
High and Low Alarms
-
Optional Software (Windows 98, 98, Me, NT4.0, 2000, XP, Vista)
-
RS232C or RS485 Communication Standard
-
Reads Humidity or Dewpoint Temperature
Relative Humidity Measurement Instruments - View related products
Description
This product is no longer available
The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidity from 0-100% RH. It has the datalogging capability to store up to 8000 readings of both temperature and humidity into memory. The data can be stored either manually or automatically from once a minute to once an hour over a specified time period entered in calendar time (month/day/hours/mins).
Three types of sensors are available. A built-in sensor, a small separate sensor and a probe type sensors. The model comes with one type of sensor when purchased, but all sensors can plug into the units and are easily interchangeable without special calibration.
RS232C communication interface is available along with optional software for analysis of measured data. The software allows for easy transfer of data to a computer either in real time or of data stored in memory. A trend graph can be displayed on the computer screen. The data can also be exported to a spreadsheet.
The RS485 communication allows up to 30 units to be connected to a computer for real time temperature/humidity measurement applications.
Specifications
Relative Humidity:
Sensor: Capacitance type
Measuring Range: 0 to 100% RH
Accuracy Rating: 2% RH (0 to 90% RH and 25°C [76°F]), ±3% RH (90 to 95% RH and 25°C [76°F])
Temperature Coefficient: ±0.1% RH/°C (5 to 80°C [41 to 176°F])
Response Time: Within 15 seconds (90% response, 25°C constant, under 0.1 m/s ventilation)
Temperature
Sensor: Semiconductor type temperature sensor
Measuring Range: RH32B: -10 to 50°C (14 to 122°F), RH32S & RH32P: -40 to 80°C (-40 to 176°F)
Accuracy: ±0.5°C from 0 to 50°C, ±1°C below 0°C or above 50°C
Sensor Interchangeability: Interchangeable by plug-in. For probe type and separate type, interchangeable including cable
Power Supply: 2 AA batteries included or 100 to 240 Vac with optional AC adaptor
Display
Current Data: Month, day, hour, minute. Temperature reading (°C or °F).
Relative humidity or dew-point temperature reading (°C or °F)
† All amounts shown in USD
Note: Software, cable, and ac power adaptor sold separately.
Ordering Example: (1) RH32-S2-CABLE RS-232C cable, USD64.28 plus (1) RH32B-C2 Handheld logger with built in RS232C, USD541.23, USD64.28 + 541.23 = USD605.51
Product Manuals:
Download
Temp Humidity Datalogger - Function Instructions
Download
Temp Humidity Datalogger - Software Instructions