Set Temperature and Voltage Independently for Each Channel
All Channel Adopt Universal Insulated Input
Easy-to-Read Screen Display
Data Can Be Saved at Max Speed of 100 ms
Acquire Large Amounts of Data
Easy-to-Read Wide View TFT LCD (Even Outdoors)
Employs Compact Flash and SD Cards
USB Memory Enables Support For a Data Copy Function
Supports Remote Data Acquisition
Description
The RDXL120 Series has been discontinued. Once stock is depleted it will no longer be available. Please review the OM-DAQXL Series as replacements or contact our Data Acquisition Department.
The channels in the analog
input part adopt insulated inputs,
which means that temperature
(thermocouple/resistance
temperature detector) and voltage
can be set differently for each
channel. Eleven types of
thermocouples, Pt100 and JPt100
temperature-measuring resistors,
and a voltage up to 50V range
are supported.
The analog inputs are wired from
the left, while the power and
communication lines are wired
from the right. This design makes
the RDXL120 a suitable option in a
narrow space.
Wiring is easy, since the terminal
block can be removed easily with a
single action. The dedicated lithium ion battery enables up to 7 hours of
operation (typical). Resistance to
impact is improved by the use of a
rubber boot, which is removable.
after the trigger).
Application Software
Datum-LOGGER software allows
you to connect up to ten units to
analyze and process data after you
perform real-time measurement and
acquire data with a PC.
Features:
Real-time measurement at the
maximum speed of 1 second
Zooming to analyze acquired
data in the waveform view
A variety of data saving
functions available (selective
and partial saving)
Standard Supplied Software
D-TOOL software allows you to
show data in waveforms and
perform CSV conversion.
Main Function:
Waveform display of measured
binary data
Enlarged view of waveforms
along X/Y-axes
Display of respective data taken at
two points (measured value,
measurement time) and the result
of inter-channel calculation (B - A)
Copy function (clipboard copy)
Conversion to CSV for storage (skipping, saving
of data between cursors)
File division
Settings and creation of setting files
Windows XP supported environment
SPECIFICATIONS Real-Time Measurement Data Acquisition Functions:
Communication Interface: Ethernet, USB, RS232, RS485
Max Number of Units That Can Be Connected: 10 units
Data Acquisition Channels (Per Unit): Sixteen analog
channels, pulse channel, two logic channels, thirty-two
XL unit calculation channels, four calculation channels
dedicated to Datum-LOGGER software, thirty-two
communication channels
Measurement Acquisition Period: 1, 2, 5, 10, 20, and
30 seconds, 1, 2, 5, 10, 20, 30 minutes, 1 hour (if the
communication interface is RS485, the acquisition periods
that can be set vary depending on the number of connected
units; if the communication interface is ethernet and the
communication interface set for the station is LAN/RS232
or LAN/RS485, the settable measurement periods will be
10 seconds or longer irrespective of the setting made to the
Datum-LOGGER software.)
Display Functions Display: Waveform, digital, bar graph, meter display
Cursor Value Display: Display of each measurement
values, difference, maximum value, minimum value and
average value of cursors A and B
Arbitrary Cursor List Display: Display a list of arbitrary
cursors and comments inserted in a waveform graph
Alarm List Display: Display a list of alarms for acquired data
Analysis View Display: Display all specified channels,
value differences between cursors A and B in descending or
ascending order, and the rate of change in descending or
ascending order
Horizontal Scroll: By scrolling a waveform display
horizontally, it is possible to display data acquired in
the past even during real-time acquisition
Resizing the Horizontal Axis: Display all the acquired data
or data between cursors A and B
Jump Function: Re-display a waveform centering on a data
selected in the cursor value display, arbitrary cursor list
display, alarm list display or analysis view display
Dedicated Calculation Functions (Available for
Real-Time Measurement): Formula of maximum
16-stack consisting of measurement data, functions and
operators of the same RDXL120 (station) can be set for
up to four channels
Data Load Functions: RDXL120 main unit measurement
files, Datum-LOGGER measurement files on PC
File Processing Functions: Partial Storage: Save data between cursors A and B
Divided Storage: Save by specifying date/time intervals
or store by dividing into specified number of files
File Division: RDXL120 measurement data files and
Datum-LOGGER software measurement data files stored
on PC can be divided at the specified number of data
interval or specified date/time interval
Combined Storage: Combine and save divided sub files
of Datum-LOGGER software measurement data files.
Skipped Storage: Skip data using specified time intervals
Storage Format: Binary format (dedicated for
Datum-LOGGER software)
Report Format Storage: Save maximum, minimum and
average of hourly reports, daily reports, weekly reports and
monthly reports in CSV format; measurement data can be
added to CSV data to be stored
Main Unit Setting Functions: Send/receive setting details,
load setting files and save setting files via communication
Clipboard Copy Functions: Copy a displayed waveform
image to the clipboard
Printing Functions: Print a displayed waveform image
Analog Input Section Input Method: Floating unbalanced input, insulated
between channels (terminal "b" is shared by resistance
temperature detector inputs)
Number of Inputs: XL121: 8 channels
XL122: 16 channels
Input Type: T/C, RTD (for screw type only), DCV
Range and Measurement Range: Reference Operating Conditions: Temperature
(23 ±2°C), humidity (55 ±10% RH), power supply voltage
(100 to 240 Vac), power supply frequency (50/60 Hz ±1%
or less), warm-up (30 minutes or longer), without vibration,
etc. that do not affect the operation of the instrument
Reference Junction Compensation: Internal reference
junction compensation is used
Reference Junction Compensation Accuracy: ±1°C
Maximum Input Voltage: Voltage Range of 1 Vdc or Below and TC: ±10 Vdc
Voltage Range of 5 Vdc or Above: ±60 Vdc
Input Resistance: Approx 1 MΩ
Maximum Common Mode Voltage: 30 Vac RMS
(50/60 Hz) or ±60 Vdc
Common Mode Rejection Ratio: 100 dB or Above (50/60 Hz): Digital filter OFF
140 dB or Above (50/60 Hz): Digital filter ON
Measurement Interval: 5 seconds (8-channel terminal
block)/10 seconds (16-channel terminal block)
Normal Mode Rejection Ratio 50 dB or Above (50/60 Hz): Digital filter ON
Measurement Interval: 5 seconds (8-channel terminal
block)/10 seconds (16-channel terminal block)
Thermocouple Burnout Detection: Detection is turned ON
constantly during thermocouple measurement (burnout
upscale only) (display: "+*****")
Digital Input Section Number of Inputs: Pulse Input: 1 channel
Logic Input: 2 channels
Input Specification: Lo: Below 0.9V or terminal short-circuited
Hi: 2.1V or higher or terminal open
Maximum Input Voltage: 10 Vdc
Display Section Display Unit: 3.5" TFT color LCD (320 x 240 pixels)
Display Color: Trend/Bar Graphs: Selectable from 16 colors (red, green,
blue, bluish purple, brown, orange, yellowish green, light
blue, reddish purple, gray, lime, blue green, dark blue,
yellow, olive, purple)
Background Color: Selectable from white and black
(waveform display area)
Update Interval: Max approx 1 sec (measurement interval)
Storage Functions Measurement Interval: 100 ms (only when the 8-channel
terminal block is used), 200 and 500 ms, 1, 2, 5, 10, 20,
and 30 sec, 1, 2, 5, 10, 20, and 30 min, 1 hr
* The sampling interval during pulse input is greater than or
equal to 1 s
* If the communication is set to LAN/RS232 or LAN/RS485, the
sampling interval is set greater than or equal to 10 s Internal Memory: 16 MB
External Storage Medium: Compact flash memory card
(Type II), SD card, USB memory (only the copy function is
supported by USB memory; only those USB memories that
have been verified by OMEGA are recommended)
Save Mode: File Division: Select NO DIVISION or DIVISION (specify
DIVISION to save the data by dividing the data at constant
time intervals from the start of the logging operation)
Memory Full Operation: Select STOP, REPEAT, or DELETE
Alarm Functions (Alarm Output): Alarm Type: Hi (high limit), lo (low limit), window-in
(within specified upper/lower range), window-out
(outside specified upper/lower range) (only hi and lo
are available for logic inputs)
Alarm Delay Time Number of Measurements:
0 to 36,000
Display: Alarm status is displayed in the status display
area and measured values are displayed in red when an
alarm occurs (selectable from non-hold and hold-type)
Hysteresis: ON/OFF switchable (0.5% of span fixed,
common to all channels) 4 channels (not insulated)
Buzzer: ON/OFF switchable when being output
Recording: Up to 120 sets of latest information
can be recorded
Output Format: Open collector, 5V pull-up resistor (100 kÙ)
Contact Capacity: 5 to 40V, 100 mA
Filter Functions (Analog Input): Selectable from among
OFF, 50 and 60 Hz
Average Functions (Analog Input): Moving average
calculation ON/OFF, selectable from 1, 2, 5, 10 and 20 times
Automatic Measurement Functions: The setting file
(AUTORUN.SET) saved in the CF card, SD card or
USB memory is loaded automatically, and recording
starts according to the contents of the file
Communications Functions: 2 simultaneous
communications are possible such as LAN and RS485,
LAN and RS232, ethernet (10BASE-T/100BASE-TX), USB
running Windows® 2000 or XP on personal computer with
USB port, RS232, RS485, serial communication MODBUS®
protocol, standard protocol—transmission medium: LAN,
USB, RS232 and RS485
Power Supply Section Operating Voltage Range: 90 to 132, 180 to 264 Vac
Rated Supply Frequency: 50/60 Hz
Battery: Dedicated lithium ion battery
(2400 mAh, 7.4V, OPTIONAL.
Battery Operation: Can be charged on the main unit only;
the instrument runs on the AC adaptor when both battery
and AC adaptor are used
Charging Function: The battery can be charged while the
instrument is in use; charging takes approximately 8 hours
Standard Accessories: Terminal Block: 8 channels (95052) or 16 channels
(95053, 95055)
AC Adaptor: 100 to 240 Vac
Rubber Boot: Impact-protection (93036)
Screwdriver: For push-lock screws on the terminal block
CD-ROM: Standard software, USB driver, instruction
manual, communication function manual, quick manual
General Specifications Location for Use: Indoor, at an altitude of 2000 m
(6561.6') or less
Operating Temperature/Humidity Range: 0 to 50°C
(32 to 122°F) [0 to 40°C (32 to 104°F) if battery is used],
5 to 85% RH (no condensation)
Storage Temperature/Humidity Range: -20 to 60°C
(-4 to 140°F), 90% RH or less (no condensation)
Insulation Resistance: Between Each Input Terminal and Frame: 20 MΩ or higher (500 Vdc)
Between Input Terminals (Except for Terminal b):20 MΩ or higher (100 Vdc)
Between Each Input Terminal and Digital Input/Output: 20 MΩ or higher (100 Vdc)
Withstanding Voltage: Between Each Input Terminal and Frame: 350 Vp-p (50/60 Hz), 1 min
Between Input Terminals (Except for Terminal b): 350 Vp-p (50/60 Hz), 1 min
Between Each Input Terminal and Digital Input/Output: 350 Vp-p (50/60 Hz), 1 min
Dimensions: Approx 155 W x 155 H x 55 mm D
(6 x 6 x 2.2") (without projecting parts and rubber boot)
Weight: Approx 800 g (1.8 lb) (without battery and
rubber boot)
Complying Standard: Safety Standards: EN61010-1; measurement category I
(circuit voltage used ±60 Vdc); pollution degree 2; rated
transient over voltage 350 Vp-p
Emission: EN61326 Class A, EN55011 Class A Group 1
EN61000-3-2, EN61000-3-3: This product class A for use
in an industrial environment and may cause radio
interference if used for domestic use; therefore,
appropriate measures must be taken when using it for
domestic use
Immunity: EN61326 Annex a (immunity test requirement
for equipment used in commercial environment;
performance criterion under immunity test environments:
B (self-returnable performance deterioration)
† All amounts shown in USD Note: Comes complete with operator's manual, rubber boot, AC adaptor and CD-ROM standard software for file management and communication.
Product Manuals:
Download
RDXL120 - Portable Data Logger, Quick Setup Manual
Download
RDXL120 - Portable Data Logger, User Guide