END OF LIFE NOTICE:
The PX209 and PXM209 Series transducers are scheduled to go out of production in June 2017. The replacements are the PX309 and PXM309 Series transducers. Please direct any Questions to Pressure Application Engineering.
OMEGA’s PXM209 Series general purpose pressure
transmitters are accurate, highly
reliable general purpose voltage
and current output transducers suitable for harsh
industrial equipment applications.
Their high performance is a result
of the soild state full bridge construction which
uses a micro-machined diffused
silicon diaphragm and unique
thin-film media with dielectric
isolation barriers. The proprietary
ASIC provides a wide temperature
compensation including tight
tolerances for zero balance
and span.
The PXM209 is also available in standard/imperial configurations, with 1/4 NPT ports, and models from 0-15 to 0-300 psi pressure ranges.
Please see the PX209 for complete details, or contact our Pressure department for more information..
Examples of pricing for popular models is referenced in
the "To Order" box. Use the "Part Number Builder" below to get pricing
for all available models.
† All amounts shown in USD Note: Supplied with NIST Traceable Calibration Certificate
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Termination select from: 09 for 1 m Cable 19 for DIN Connector
(2)
RANGE (bar) select from: VAC000 for -1 to 0 VAC001 for
-1 to 1 VAC003 for -1 to 3 VAC006 for -1 to 6 VAC009 for -1 to 9 001 for 0 to 1 1.60 for 0 to 1.6
2.50 for 0 to 002.5 004 for 0 to 4 006 for 0 to 6 010 for 0 to 10 016 for 0 to 16 020 for 0 to 20
(3)
Type select from: A for Absolute Pressure G for Gage (Relative) Pressure
(4)
Output select from: 10V for 0 to 10 Vdc I for 4 to 20 mA 5V for 0 to 5 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.