Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

General Purpose All Stainless Steel Transducers with Silicon Technology

PX309/PX319/PX329/PX359 Series

PX309 Series, Stainless Steel Pressure Transducers | Omega Engineering | PX309/PX319/PX329/PX359  Series

USD328.99 PX309-100GV

CE
  • 1, 2 & 5 psi Low Pressure Ranges!
  • All Stainless Steel Construction
  • Gage, Absolute, Compound Gage or Vacuum Pressure
  • Rugged Solid State Design
  • High Stability, Low Drift
  • 0.25% Static Accuracy
  • IP65 Protection Class
Pressure Transducers - View related products

Description

OMEGA’s PX309 Series Stainless Steel Pressure transducers below 100 psi use a high accuracy silicon sensor protected by an oil-filled stainless steel diaphragm. Units 100 psi and above use silicon strain gages molecularly bonded to the stainless steel diaphragm.

We provide a complete range of services—from product inception, through design and prototypes, to manufacturing and testing. Our application engineers work closely with our customers to customize, design or create entirely new products. Call us—whether you’re an OEM, manufacturer, or end user.

The PX309 is also available in Metric configurations; please see the PXM309 for complete details, or contact our Pressure department for more information.

Common Specifications
Ranges: -15 to 50 psig, 0 to 1000 psia, 100 to 10,000 psig
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.25% BSL, max
Minimum Resistance Between Transducer Body and Any Wire: 1M Ω @ 25 Vdc
Calibration: In vertical direction with fitting down,positive outputs only
Pressure Cycles: 10 million, minimum
Pressure Overload: -15 to 50 psig and 0 to 1000 psia: 3 times rated pressure or 20 psi whichever is greater, 100 to 10,000 psig: 2 times rated pressure
Burst Pressure: -15 to 50 psig and 0 to 1000 psia: 4 times rated pressure or 25 psi whichever is greater, 100 to 10,000 psig: 5 times rated pressure
Long Term Stability (1 Year): ±0.25% of FS, typical
Operating Temperature: -40 to 85°C (-40 to 185°F)
Pressure Port: ¼-18 MNPT
Pressure Port Material: -15 to 50 psig and 0 to 1000 psia: 316 SS, 100 to 10,000 psig: SS 316 or 17-4
Bandwidth: DC to 1 kHz (typical)
CE: Compliant
Shock: 50 g, 11 ms half-sine
Vibration: ±20 g
Response Time: <1 millisecond
Weight:
    PX309: 154 g (5.4 oz)
    PX319/329/359: 100 g (3.5 oz)
IP Rating: IP65

PLEASE REFER TO "SPECS" FOR ADDITIONAL SPECIFICATIONS FOR EACH OUTPUT (mV, 0 to 5 Vdc and 4 to 20 mA)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
SAMPLING OF POPULAR MODELS SHOWN
RANGES FROM -15 TO 10,000 PSI AVAILABLE --- FOR ALL CONFIGURATIONS SEE PART NUMBER BUILDER BELOW
mV Output Models
  
PX309-015VV
USD500.00
Availability: 2 weeks
 
Ambient to -15 psi (negative gage vacuum), mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-015CGV
USD482.40
Availability: 1 week
 
-15 to +15 psi (compound gage), mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-015GV
USD335.13
Availability: 2 weeks
 
15 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-030GV
USD348.00
Availability: 2 weeks
 
30 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-100GV
PX309-100GV
USD328.99
Availability: 2 weeks
 
100 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-300GV
USD328.99
Availability: 2 weeks
 
300 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-500GV
USD348.00
Availability: 1 week
 
500 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-1KGV
USD347.57
Availability: 1 week
 
1000 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
  
PX309-3KGV
USD328.99
Availability: 1 week
 
3000 psig, mV/V Output Transducer with 1.5 m (5 ft cable)
5 Vdc Output Models
  
PX309-015V5V
USD473.56
Availability: 6 weeks
 
Ambient to -15 psi (negative gage vacuum), 5 Vdc Output Transducer with 1.5 m (5 ft cable)
  
PX309-015CG5V
USD500.30
Availability: 2 weeks
 
-15 to +15 psi (compound gage), 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-V050G5V
PX309-V050G5V
USD500.30
Availability: 2 weeks
 
-15 to 50 psi, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-015G5V
PX309-015G5V
USD431.60
Availability: 1 week
 
15 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-030G5V
PX309-030G5V
USD423.70
Availability: 1 week
 
30 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
  
PX309-V100G5V
USD473.56
Availability: 1 week
 
-15 to 100 psi, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-V150G5V
PX309-V150G5V
USD500.30
Availability: 1 week
 
-15 to 150 psi, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-100G5V
PX309-100G5V
USD423.70
Availability: 1 week
 
100 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-300G5V
PX309-300G5V
USD447.62
Availability: 1 week
 
300 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-500G5V
PX309-500G5V
USD423.70
Availability: 1 week
 
500 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-1KG5V
PX309-1KG5V
USD423.02
Availability: 1 week
 
1000 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
  
PX359-5KG5V
USD455.00
Availability: 1 week
 
5000 psig, 5 Vdc Output Transducer with M12 Connector
Click to expand/minimize a list of what others bought with thePX309-3KG5V
PX309-3KG5V
USD447.62
Availability: 1 week
 
3000 psig, 5 Vdc Output Transducer with 1.5 m (5 ft cable)
  
PX319-015CG5V
USD500.30
Availability: 2 weeks
 
-15 to +15 psi (compound gage), 5 Vdc Output Transducer with micro-DIN Connector
  
PX319-V050G5V
USD500.30
Availability: 2 weeks
 
-15 to 50 psi, 5 Vdc Output Transducer with micro-DIN Connector
  
PX319-V100G5V
USD500.00
Availability: 2 weeks
 
-15 to 100 psi, 5 Vdc Output Transducer with micro-DIN Connector
Click to expand/minimize a list of what others bought with thePX319-2KG5V
PX319-2KG5V
USD447.62
Availability: 1 week
 
2000 psig, 5 Vdc Output Transducer with micro-DIN Connector
4 to 20 mA Output Models
  
PX309-015VI
USD500.30
Availability: 1 week
 
Ambient to -15 psi (negative gage vacuum), mA Output Transducer with 1.5 m (5 ft cable)
  
PX309-015CGI
USD473.56
Availability: 5 weeks
 
-15 to +15 psi (compound gage), mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-015GI
PX309-015GI
USD423.70
Availability: 1 week
 
15 psig, mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-030GI
PX309-030GI
USD423.70
Availability: 1 week
 
30 psig, mA Output Transducer with 1.5 m (5 ft cable)
  
PX309-V050GI
USD500.30
Availability: 1 week
 
-15 to 50 psig, mA Output Transducer with 1.5 m (5 ft cable)
  
PX309-V100GI
USD475.00
Availability: 2 weeks
 
-15 to 100 psig, mA Output Transducer with 1.5 m (5 ft cable)
  
PX309-V150GI
USD500.00
Availability: 1 week
 
-15 to 150 psig, mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-100GI
PX309-100GI
USD423.70
Availability: 1 week
 
100 psig, mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-300GI
PX309-300GI
USD423.70
Availability: 1 week
 
300 psig, mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-500GI
PX309-500GI
USD447.62
Availability: 1 week
 
500 psig, mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-1KGI
PX309-1KGI
USD431.60
Availability: 1 week
 
1000 psig, mA Output Transducer with 1.5 m (5 ft cable)
Click to expand/minimize a list of what others bought with thePX309-3KGI
PX309-3KGI
USD447.62
Availability: 1 week
 
3000 psig, mA Output Transducer with 1.5 m (5 ft cable)
  
PX319-015CGI
USD475.00
Availability: 1 week
 
-15 to +15 psi (compound gage), mA Output Transducer with micro-DIN Connector
  
PX319-V100GI
USD500.00
Availability: 2 weeks
 
-15 to 100 psig, mA Output Transducer with micro-DIN Connector
  
PX319-V150GI
USD500.00
Availability: 1 week
 
-15 to 150 psig, mA Output Transducer with micro-DIN Connector
Click to expand/minimize a list of what others bought with thePX359-100GI
PX359-100GI
USD482.73
Availability: 2 weeks
 
100 psig, mA Output Transducer with M12 Connector
  
PX359-150GI
USD455.00
Availability: 1 week
 
150 psig, mA Output Transducer with M12 Connector
  
PX359-200GI
USD482.73
Availability: 1 week
 
200 psig, mA Output Transducer with M12 Connector
  
PX359-10KGI
USD485.00
Availability: 1 week
 
10,000 psig, mA Output Transducer with M12 Connector
ACCESSORIES
  
CAL-3
Consult Sales  
Availability: 
 
 
Recalibration with 5 point NIST traceable documentation
Click to expand/minimize a list of what others bought with theCX5302
CX5302
USD42.46
Availability: 1 week
 
Extra 9.4 mm mini-DIN connector for PX319 models
Click to expand/minimize a list of what others bought with thePT06V-10-6S
PT06V-10-6S
Consult Sales  
Availability: 
 
 
Vented twist lock connector for gage or absolute pressure PX329 models
  
CA-329-4PC24-005-R
Consult Sales  
Availability: 
 
 
4-conductor mating twist-lock 6 pin connector with 1.5 m (5') cable for PX329
Click to expand/minimize a list of what others bought with thePT06F10-6S
PT06F10-6S
USD47.49
Availability: 12 weeks
 
non-Vented twist lock connector for absolute pressure PX329 models
  
CA-359-4PC22-2M
USD120.34
Availability: 1 week
 
2 m (6') vented cable with M12 connector for PX359 for gage ranges <100 psi
  
CA-359-4PC22-5M
USD182.68
Availability: 1 week
 
5 m (16') vented cable with M12 connector for PX359 for gage ranges <100 psi
Click to expand/minimize a list of what others bought with theM12C-PVC-4-S-F-5
M12C-PVC-4-S-F-5
USD28.35
Availability: 4 weeks
 
5 m (16') PVC cable, straight 4-pin M12 female connector one end, flying leads one end, for all PX359 absolute range and gage ranges >100 psi
  
DP8PT
USD402.25
Availability: 2 weeks
 
4-digit meter for both mV/V and amplified PX3*9 models
Click to expand/minimize a list of what others bought with theDP25B-S
DP25B-S
USD513.66
Availability: 1 week
 
4-digit strain meter for mV/V PX3*9 models
Click to expand/minimize a list of what others bought with theDP25B-E
DP25B-E
USD542.53
Availability: 2 weeks
 
4-digit process meter for amplified PX3*9 models
All amounts shown in USD
Note: Comes complete with 5-point NIST-traceable calibration.
Notes: 1. Units 100 psig and above may be subjected to vacuum on the pressure port without damage. 2.
For alternative performance specifications to suit your application, contact Engineering.
Ordering Example: (1) PX309-100GV 100 psig range, mV/V output, cable termination, USD328.99

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Electrical Connection select from:
0 for 1.5 m (5’) Cable
1 for micro-DIN Connector
2 for Twist-Lock Connector
5 for M12 Connector

(2) Range select from:
005A for o to 5 psia - ABSOLUTE PRESSURE
015A for 0 to 15 psia
030A for 0 to 30 psia
050A for 0 to 50 psia
100A for 0 to 100 psia
200A for 0 to 200 psia
300A for 0 to 300 psia
500A for 0 to 500 psia
1KA for 0 to 1000 psia
001G for 0 to 1 psig - GAGE PRESSURE
002G for 0 to 2 psig
005G for 0 to 5 psig
015G for 0 to 15 psig
030G for 0 to 30 psig
050G for 0 to 50 psig
100G for 0 to 100 psig
150G for 0 to 150 psig
200G for 0 to 200 psig
300G for 0 to 300 psig
500G for 0 to 500 psig
1KG for 0 to 1000 psig
2KG for 0 to 2000 psig
3KG for 0 to 3000 psig
5KG for 0 to 5000 psig
7.5KG for 0 to 7500 psig
10KG for 0 to 10000 psig
015V for Ambient to -15 psi (negative gage vacuum) - VACUUM GAGE
015CG for -15 to 0 to 15 psi - COMPOUND GAGE
V030G for -15 to 30 psi
V050G for -15 to 50 psi
V100G for -15 to 100 psi
V150G for -15 to 150 psi

(3) Output select from:
V for mV/V Output
5V for 0 to 5 Vdc Output
I for 4 to 20 mA Output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.