Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

 - DiscontinuedGeneral Purpose Pressure Sensors

Description

The PX303 series has been discontinued. Please see the PX309 as a possible alternative or contact our Pressure Engineering department.

SPECIFICATIONS
5V Output (10V Output)
Excitation: 9 to 30 Vdc (14 to 30 Vdc) unregulated
Output: 0.5-5.5 (1-11) Vdc
Accuracy: 0.25% FS (linearity, hysteresis, repeatability)
Zero Balance: ± 2% FS
Span Tolerance: ±1% FS
Long Term Stability: ±0.5% FS
Typical Life: 100 million cycles
Operating Temperature: 0 to 160°F (-18 to 71°C)
Compensated Temperature: 30 to 130 °F (-1 to 54°C)
Total Thermal Effects: 1% FS max
Proof Pressure: 200%, 13,000 PSI max
Quiescent Exc.: 15 mA maximum
Min Load Resistance: 2000 ?
Response Time: 1 msec
Gage Type: Stainless steel diaphragm, silicone oil filled semiconductor sensor
Shock: 50 g @ 11msec
Vibration: 15 g 10-2000 Hz
Wetted Parts: 17-4 PH and 300 Series Stainless Steel
Pressure Port: 1/4 NPT male
Press. Cavity: 0.075 cubic inches
Electrical Conn. PX303: 3 cond, 22 AWG, PVC unshielded, 3 ft (1 m) cable
Electrical Conn. PX313: Subminiature DIN Connector, Mating Connector Included
Weight: 7.8 oz (221 g) to 1000 psi; 9.9 oz (281 g) from 1000 psi


Models with 0.5 to 5.5 Vdc Output are in the table below. To order models with 1 to 11 Vdc output, change "5V" in model number to "10V."
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
GAGE PRESSURE - CABLE TERMINATION
PX303-015G5V
Consult Sales  
Availability: 
 
 
cable style 0.5-5.5 Vdc output pressure sensor with a range from 0-15 psig
ABSOLUTE PRESSURE - CABLE TERMINATION
PX303-100A5V
Consult Sales  
Availability: 
 
 
cable style 0.5-5.5 Vdc output absolute pressure sensor with a range from 0-100 psia
GAGE PRESSURE PRESSURE - DIN CONNECTOR TERMINATION
PX313-015G5V
Consult Sales  
Availability: 
 
 
connector style 0.5-5.5 Vdc output pressure sensor with a range from 0-15 psig
PX313-100G5V
Consult Sales  
Availability: 
 
 
connector style 0.5-5.5 Vdc output pressure sensor with a range from 0-100 psig
All amounts shown in USD
Note: Comes with complete operator’s manual.
To order models with 1 to 11 Vdc output, replace "5V" with "10V" in model number and consult Sales for price and delivery. NOTE: Not all models available in both 5V and 10V versions. Please consult Sales to confirm availability of specific models.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Electrical Termination select from:
0 for 3 foot pigtail
1 for miniature DIN connector

(2) Pressure Range (psi) select from:
015 for 0 to 15
030 for 0 to 30
050 for 0 to 50
100 for 0 to 100
200 for 0 to 200
300 for 0 to 300
500 for 0 to 500
1K for 0 to 1000
2K for 0 to 2000
3K for 0 to 3000
5K for 0 to 5000
7.5K for 0 to 7500
10K for 0 to 10000

(3) Pressure Scale select from:
G for gage pressure
A for absolute pressure(300 psi max.)

(4) Output Range select from:
5V for 0.5 to 5.5 volt output
10V for 1 to 11 volt output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.