Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

 - Discontinued General Purpose Pressure Transducer

PX300

General Purpose Pressure Transducer | PX300

General Purpose Pressure Transducer

Description

The PX300 series has been discontinued. Please see the PX309 as a possible alternative or contact our Pressure Engineering department.

SPECIFICATIONS
Excitation: 10 Vdc (5 to 15 Vdc Limits)
Output: 3mV/V ratiometric 30mV ±1mV @ 10V
Accuracy: 0.25%FS (linearity, hysteresis, repeatability)
Zero Balance: ±2 mV
Long Term Stability: ±0.5% FS
Typical Life:100 million cycles
Operating Temperature: 0 to 160°F (-18 to 71°C)
Compensated Temperature: 30 to 160°F (-1 to 71°C)
Total Thermal Effects: 3% FS max
Proof Pressure: 200%, 13,000 psi max
Input Resistance: 15,000 Ω nominal
Response Time: 1 msec
Gage Type: Stainless steel diaphragm, silicone oil filled semiconductor sensor
Shock: 50 g @ 11msec
Vibration: 15 g 10-2000 Hz
Wetted Parts: 17-4 and 300 Series Stainless Steel
Pressure Port: 1/4 NPT male
Electrical Conn: 4 cond, 22 AWG, PVC unshielded, 3 ft (1 m) cable
Weight: 4.6 oz (131 g) to 1000 psi; 6.7 oz (190 g) from 1000 psi
All amounts shown in USD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.