The PX139 Series has been discontinued and will no longer be available once existing stock is depleted. Please see the PXSCX as possible alternatives or contact our Pressure Engineering department.
The PX139 Series pressure transducer uses state-of-the-art micro-machined silicon pressure sensors along with stress free packaging techniques to provide highly accurate, temperature compensated pressure transducers for the most demanding applications. Designed to operate from a 5 volt DC power source the PX139 provides a calibrated 4 volt output span of 0.25 to 4.25 volts.
SPECIFICATIONS Excitation Voltage: 5 Vdc @ 2 mA Output: 0.25 to 4.25 Vdc Span: 4 V ±0.1 V Linearity and Hysteresis: ±0.1% FS typical, 0.5% max (0.5% typ. 1% max for ±0.3 psi range) Repeatability: ±0.3% FS Zero Balance: 2.25 ±0.1 Vdc diff.; 0.25 ±0.1 Vdc abs. Storage Temperature: -40 to 125°C (-40 to 257°F) Compensated Temp Range: 0 to 50°C (32 to 122°F) Zero Temp Effects: ±0.5% FS (±1% FS for 0.3 psi) Span Temp Effects: ±0.5% FS (±1% FS for 0.3 psi) Proof Pressure: >3x FS pressure Burst Pressure: >5x FS pressure Common Mode Press: 50 psi Media Compatibility: For use with gases compatible with silicon, glassfilled nylon and alumina ceramic Mating Connector: CX136-4 (not included)
† All amounts shown in USD Note: Comes with complete operator’s manual. Ordering Example: (1) PX139-015A4V is an amplified 0 to 15 PSIA output transducer, USD168.00
We noticed you are from the US. Visit your local site for regional offers and live support.