Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Compact Switches for Pressure/Vacuum Ranges

PSW-495

Compact Switches for Pressure/Vacuum Ranges | PSW-495

Compact Switches for Pressure/Vacuum Ranges

  • Watertight, Corrosion-Resistant Case
  • Reliable in Harsh Environments
  • Field Adjustable
Pressure Switches - View related products

Description

OMEGA’s PSW495 series switches are designed to satisfy most industrial switch requirements. The actuators have been proven in more than 20 years of service worldwide. A selection of seal materials and single or dual SPDT hermetically sealed switches meet most switching applications.

SPECIFICATIONS
Switch: snap-action switch SPDT
Electrical: Hermetically sealed 11 A, 125/250 Vac; 5 A, 30 Vdc
Process Temperature: "B" - Buna-N : -18 to 66°C (0 to 150°F) "V" - FKM : -7 to 149°C (20 to 300°F) "T" - PTFE: -18 to 66°C (0 to 150°F) "S" - Stainless Steel Welded: -18 to 93°C (0 to 200°F)
Repeatability: ±1% Full Range
Proof Pressure: the greater of 1000 psi or 400% range
Deadband: See detailed spec sheet
Enclosure: Anodized aluminum body
Process Connection: 1 /2 NPT Female
Electrical Connections: 1 /2 NPT conduit fitting with #18 AWG 450 mm (18") insulated wire leads
Wetted Parts: 316 SS + seal material
Ambient Temperature Limits: -29 to 65°C (-20 to 150°F)
Dimensions: 156 H x 38 W x 38 mm D (6.4 H x 1.5 W x 1.5" D)
Weight: approximately 0.6 kg (1.32 lb)

For full product specifications view pdf file in "Related Links" below
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PSW495B-30VAC
Consult Sales  
Availability: 
 
 
4.5 to 30 in Hg adjsutable vacuum switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-30
Consult Sales  
Availability: 
 
 
4.5 to 30 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-60
Consult Sales  
Availability: 
 
 
9 to 60 psi adjsutable switch with, Buna-N actuator seal and 11 Amo 250 Vac hermetically sealed switch
PSW495B-100
Consult Sales  
Availability: 
 
 
15 to 100 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-200
Consult Sales  
Availability: 
 
 
30 to 200 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-400
Consult Sales  
Availability: 
 
 
60 to 400 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-600
Consult Sales  
Availability: 
 
 
90 to 600 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-1K
Consult Sales  
Availability: 
 
 
150 to 1000 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-2K
Consult Sales  
Availability: 
 
 
300 to 2000 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
PSW495B-3K
Consult Sales  
Availability: 
 
 
450 to 3000 psi adjsutable switch with, Buna-N actuator seal and 11 Amp 250 Vac hermetically sealed switch
All amounts shown in USD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Actuator seal select from:
B for Buna-N
V for FKM
T for PTFE
S for Welded stainless steel

(2) Adjustable range select from:
-30VAC for 4.5 to 30 In Hg vacuum
-30 for 4.5 to 30 psig
-60 for 9 to 60 psig
-100 for 15 to 100 psig
-200 for 30 to 200 psig
-400 for 60 to 400 psig
-600 for 90 to 600 psig
-1K for 150 to 1000 psig
-2K for 300 to 2000 psig
-3K for 450 TO 3000 psig

(3) Options select from:
for no options leave blank
-P for Narrow deadband with 5 amp 250 Vac contacts
-JJ for dual 11 amp 250 vac contacts
-L for 1 amp 125 Vac Gold contact
-LL for dual 1 amp 125 vac Gold contacts
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.