The PR-10 series has been updated with low, high, and extreme temperature ranges; all of the new models will be PR-10(L,H,E)*. The older models have been discontinued.
Omega's RTD probe with insulated lead wire has a shrink-tube strain relief support at the sheath/wire transition to provide wire flexibility and durability. This 316 stainless steel probe is offered in 2-, 3-, or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F) to accommodate your specific temperature needs. Applications for this probe include liquid immersion, slurries and emulsions, granular material measurements, as well as temperature monitoring of heat bars, kilns, and pipes.
† All amounts shown in USD
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
RANGE select from: L for L=LOW (-50 to 250°C) H for H=HIGH (-50 to 450°C) E for E=EXTREME (-200 to 600°C)
(2)
NUMBER OF WIRES select from: 2 for 2 WIRE 3 for 3 WIRE 4 for 4 WIRE
(3)
OHMS select from: 100 for 100 OHMS 1000 for 1000 OHMS
(4)
SHEATH DIAMETER select from: 1/8 for 1/8" DIAMETER 3/16 for 3/16" DIAMETER 1/4 for 1/4" DIAMETER
(5)
SHEATH LENGTH select from: 2 for 2 INCHES 3 for 3 INCHES 4 for 4 INCHES 6 for 6 INCHES 9 for 9 INCHES 12 for 12 INCHES 18 for 18 INCHES 24 for 24 INCHES
(6)
COLD END TERMINATION select from: Nothing(leave field blank) for stripped leads -RDXL6SD-CONN for connector for RDXL6SD datalogger -TA3F for 3-pin DIN connector -TA4F for 4-pin DIN connector -HH804-CONNECTOR for DIN connector for use with HH-804 RTD meter -LUG for Spade Lugs -MTP for 3-pin mini connector -OTP for 3-pin standard connector
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.