Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

General Purpose pH Sensor for Viscous Applications

PHE-7451-15,PHE-7354-15

General Purpose pH Sensor for Viscous Applications | PHE-7451-15,PHE-7354-15

General Purpose pH Sensor for Viscous Applications

  • High Temperature
  • High Pressure
  • Any Angle Orientation
  • Application
    • Continuous and batch process control
    • Pulp and paper
    • Petro-chemical
Industrial pH Instrumentation and Electrodes - View related products

Description

The PHE-7451-15 is a combination pH sensor designed specifically for insertable use in process and waste water applications. The outer body material is PPS and has 3/4" MNPT(or optional 1" MNPT) front and rear facing threads. The double junction reference cell is highly resistant to electrode poisoning solutions, while the use of the non-fouling patented Porous PTFE liquid junction ensures a steady presence of reference electrolyte. The PHE-7451 assures a low maintenance service life in most applications. The concave sensor configuration (see drawing above protects the pH bulb from particulate matter and provides a cleansing flow without affecting critical line pressure characteristics. Use of the high temperature version is recommended where service temperatures continuously exceed 80°C.

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
PHE-7451-15
Consult Sales  
Availability: 
 
 
3/4 MNPT sensor for viscous liquids
  
PHE-7451-15-HF
USD329.00
Availability: 8 weeks
 
General purpose pH sensor with HF/Fluoride resistant option
  
PHE-7451-15-PT100
Consult Sales  
Availability: 
 
 
General purpose pH sensor with 100 Ω Platinum RTD
  
PHE-7451-15-PT1K
Consult Sales  
Availability: 
 
 
General purpose pH sensor with 1000 Ω Platinum RTD
  
PHE-7451-25
USD329.00
Availability: 9 weeks
 
General purpose pH sensor with 25 feet of cable
  
PHE-7354-15
Consult Sales  
Availability: 
 
 
3/4 MNPT long insertable sensor for viscous liquids
  
PHE-7354-15-PT100
Consult Sales  
Availability: 
 
 
General purpose sensor with 100 Ω Platinum RTD
  
PHE-7354-15-PT1K
Consult Sales  
Availability: 
 
 
General purpose sensor with 1000 Ω Platinum RTD
  
PHE-7354-50-PT1K
USD545.00
Availability: 9 weeks
 
General purpose pH sensor for 1000 Ω Platinum RTD and 50 feet of cable
Accessories
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
USD22.39
Availability: 3 weeks
 
pH 10 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-10-GAL
PHA-10-GAL
USD55.93
Availability: 3 weeks
 
pH 10 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
USD21.19
Availability: 3 weeks
 
pH 4 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-4-GAL
PHA-4-GAL
USD52.94
Availability: 3 weeks
 
pH 4 buffer solution, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
USD21.19
Availability: 3 weeks
 
pH 7 buffer solution, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-7-GAL
PHA-7-GAL
USD52.94
Availability: 3 weeks
 
pH 7 buffer solution, 4L (1 gal)
  
PHA-DI
USD25.06
Availability: 1 week
 
De-ionized water, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-DI-GAL
PHA-DI-GAL
USD62.62
Availability: 1 week
 
De-ionized water 4L (1 gal)
  
PHAB-DI
USD57.00
Availability: 3 weeks
 
20 single use foil packets of de-ionized water
Click to expand/minimize a list of what others bought with thePHAB-PH
PHAB-PH
USD56.82
Availability: 1 week
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
All amounts shown in USD
Note: Comes complete with electrode care instruction sheet and 4.6 m (15 ft) of cable.

For non-standard cable lengths replace the suffix "-15" in the model number with the required length in feet, add $2 per foot to price. (Addtional per foot cost applies to the entire cable length).

For high temperature reference cell, add suffix "-HT" to model number, add $35 to price.

For HF/Fluoride resistant electrode, add suffix "-HF" to model number, add $50 to price.


We noticed you are from the US. Visit your local site for regional offers and live support.