Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Handheld Precision Calibrators Process Voltage or Current

PCL423 Superseded Product

Handheld Precision Calibrators Process Voltage or Current | PCL423 Superseded Product

Handheld Precision Calibrators Process Voltage or Current

  • High Accuracy
  • Large 32-Character Dot Matrix Display
  • Memory for 3 Calibration Points in Each Range
  • Capable of Reading or Simulating Sensor Signals

Description

The PCL423 has been superseded, please see the PCL1000 Series as a possible substitute or consult OMEGA's Pressure Engineering department.

The OMEGA ® PCL423 is a portable, handheld, microprocessor-based calibrator for process voltage and current signals. The PCL423 process signal calibrator has multiple input and output ranges for dc millivolts, volts and milliamps. In the milliamp range, it can supply 24 Vdc to power a two-wire transmitter while simultaneously displaying its output in milliamps or % of full scale. It utilizes a large 32-character dot matrix display to simultaneously display the reading, operating mode (input or output) and range selected. For convenience, three calibration points can be stored for each range for quick recall.

SPECIFICATIONS
Ranges: Current: 0 to 24.00 mA; -25.0 to 125% Voltage: 0 to 200.0 mV; 0 to 20.00 V
Accuracy: ± 0.025% FS + 1 LSD
Temp. Stability: ± 0.01 % FS/°C
Operating Temp. Range: 0 to 50°C (32 to 122°F)
Storage Temp. Range: -20 to 60°C (-4 to 140°F)
Input Impedance: (voltage) 1 MOhm, (current) 20 Ohms
Display: 32-character dot matrix 2 x 16 format
Power Requirements: 4 AA batteries included
Battery Life: Approximately 50 hours
Size: 178 H x 97 W x 44 mm D (7 x 3.8 x 1.6")
Weight: 680 g (1.5 lb)
All amounts shown in USD
Note: The PCL423 comes with carrying case, test leads, 4 AA batteries, and operators manual.
We noticed you are from the US. Visit your local site for regional offers and live support.