Description
The miniature connector is available in either horizontal or vertical mounting style. These connectors are also available with closed ends or transistor retainer clips. The PCC-SMP optional transistor retainer clip accepts TO-92 style transistors for cold junction temperature measurements at the transition from thermocouple alloy to copper wire.
See below for updated printing on the connector:
† All amounts shown in USD
Note:
**To order with optional transistor retainer clip, add suffix “-R” to model no.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Our PCC-OST connectors will not be available after December 31st, 2018. Please consider buying our round face PCC_SMP, or contact sales or our Temperature Engineering department.
Ordering Example: (1) PCC-SMP-K-100-R Circuit board connector for miniature connectors, type K calibration, with transistor retainer clips. Package of 100, USD505.16
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Connector Size select from:SMP for Miniature flat pin
(2)
Mounting Style select from:Nothing(leave field blank) for Horizontal Mounting
-V for Vertical Mounting
(3)
Thermocouple Type select from:UCB for Uncompensated (copper)
J for Type J
K for Type K
T for Type T
N for Type N
E for Type E
(4)
Pack Quantity select from:5 for Pack of 5
50 for Pack of 50
100 for Pack of 100
(5)
Optional Transistor Mounting Clip select from:Nothing(leave field blank) for No Clip
-R for TO-92 Style Transistor Retaining Clip
Note: All combinations may not be valid, check spec sheet for valid part numbers.