Works Directly with all Type-K Thermocouple Meters
Non-Contact IR Temperature Measurement
Pocket-Size Portability and Battery Powered
-18 to 538°C (0 to 1000°F) Range
Built-In Patented Laser Dot/Circle Sighting
Adjustable Emissivity 0.1 to 1.0
Low Battery Indicator
Description
The OSM101 model has been discontinued. Please see the OS36 Series as a possible alternative or contact our Temperature Engineering department.
The low-cost, battery-powered Model OSM101 Infrared-to-Analog Converter Module is a portable, miniature design unit Model Thermocouple Temperature Range that converts the non-contact infrared energy to a compensated K-type thermocouple output which can go to any thermocouple metering device for display or recording. The unit has a unique built-in laser circle/dot sighting for ease of aiming.
† All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.