Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Non-Contact Body IR Thermometer with 3 Color Alarm Backlight Display

OS820-Series

Non-Contact Body IR Thermometer with 3 Color Alarm Backlight Display | OS820-Series

USD118.00 OS-821

  • Easily change units from °C to °F in 2 steps
  • Manual available below, refer to manual tab
  • Internal memory stores up to 34 readings for easy recall
  • Three color alarm backlight display visually show normal, slightly high, and high body temperatures
  • Measures body and forehead thermometer from 89.6°F to 108.5°F (32.0°C to 42.5°C) without contact
  • Ideal for non-contact forehead body temperature measurement
  • Omega products are rigorously tested to ensure the highest quality standard
  • This product ships from the US
  • Click here for the Quick Start Guide!
Infrared Temperature Measurement Instruments - View related products

Description

The OS820-Series is designed to be a screening device to measure body temperature without contact. The easily visible three-color alarm backlight display makes it easy to detect higher temperatures during temperature measurement. This IR thermometer measures body temperatures from 89.6°F to 108.5°F (32.0°C to 42.5°C) and surface temperatures from 32°F to 212°F (0°C to 100°C). Ideal for use when measuring body temperature on individual’s forehead with a distance of 1.9 to 3.2" (5 to 8 cm).




The OS820-Series is good for initial screening in areas such as: large gatherings, buildings, factories, and schools/universities. The non-contact benefit of using the OS820-Series thermometer could reduce the spread of infectious diseases.


*This device is intended for screening purposes only, not to replace clinical thermometers or a professional diagnosis.

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
OS-821
USD118.00
Availability: 1 week
 
Non-Contact Body IR Thermometer with 3 Color Alarm Backlight Display
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.