Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Fixed Mount Industrial Infrared Sensors. OEM Style and NEMA Systems. Voltage, Current and Thermocouple Outputs  - Discontinued

OS65 Series

 | OS65 Series

CE
  • J or K Thermocouple, Milliamp, Millivolt, or Voltage Output
  • Choice of Optics, 3:1, 7:1, 15:1 or 24:1
  • Fast 300 msec Response Time
  • Safe and Easy to Install
  • Standard Sensor Withstands Ambient Temperatures up to 85°C (185°F)
  • ±1% Accuracy
  • Laser Sighting Available
  • Economical
  • Available as OEM Style Unit or Complete NEMA-4 System
Infrared Temperature Measurement Instruments - View related products

Description

The OS65 series has been discontinued. Please see the OS550A Series as a possible alternative or contact our Temperature Engineering department.

Non-contact temperature measurement has never been simpler or less expensive. OMEGA’s new OS65 Series of fixed mount infrared radiation thermometers rapidly and accurately measure the temperature of moving, inaccessible or fragile targets.

Ideal for OEM applications, OS65-BB Series units include only the infrared sensing head, 15' interconnecting cable and electronics card (no electronics enclosure is supplied).

For those applications requiring a complete system, the OS65 Series is also supplied as a complete NEMA-4 system, which includes the infrared sensing head, OS65-RAB mounting bracket, OS65-MN mounting nut, 15 foot interconnecting cable and electronics card housed in a NEMA-4 (IEC529, IP66) enclosure.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
OS65 Models
  
OS65-V-R7-2
Consult Sales  
Availability: 
 
 
7:1FOV IR,0-5V OUT,0/500F NOCE
  
OS65-V-R4-2
Consult Sales  
Availability: 
 
 
7:1FOV IR,0-5V OUT,0/125C NOCE
  
OS65-V-R4-1-RS2
Consult Sales  
Availability: 
 
 
IR
  
OS65-V-R4-1
Consult Sales  
Availability: 
 
 
3:1FOV IR,0-5V OUT,0/125C NOCE
  
OS65-V-R2-4-RS4-CE
Consult Sales  
Availability: 
 
 
IR CE
  
OS65-MV-R12-4
Consult Sales  
Availability: 
 
 
24:1 FOV IR,MV OUT,0/500C NOCE
  
OS65-MA1-R6-4
Consult Sales  
Availability: 
 
 
24:1FOV IR,4-20MA OUT, NOCE
  
OS65-MA1-R4-4-OS-NIST-CE
Consult Sales  
Availability: 
 
 
IR W/NIST CE
  
OS65-MA1-R4-3-RS4
Consult Sales  
Availability: 
 
 
IR
  
OS65-MA1-R4-2
Consult Sales  
Availability: 
 
 
7:1 FOV IR,4-20MA OUT, NOCE
  
OS65-MA1-R3-1-C100
Consult Sales  
Availability: 
 
 
BAREBONES IR W/100 CABLE
  
OS65-MA1-R11-1
Consult Sales  
Availability: 
 
 
3:1 FOV IR,4-20MA OUT, NOCE
  
OS65-K-R5-2
Consult Sales  
Availability: 
 
 
7:1 FOV IR,K OUT,-70/500F NOCE
  
OS65-K-R4-4
Consult Sales  
Availability: 
 
 
24:1 FOV IR,K OUT,0/125C NOCE
  
OS65-K-R3-3-C50
Consult Sales  
Availability: 
 
 
IR W/50 FT CABLE
  
OS65-J-R4-1-BB
Consult Sales  
Availability: 
 
 
3:1 FOV IR, J OUT, 0/125C NOCE
  
OS65-J-R3-3
Consult Sales  
Availability: 
 
 
15:1 FOV IR,J OUT,0/250F NOCE
  
OS65-J-R3-1-OS-NIST
Consult Sales  
Availability: 
 
 
IR W/NIST CERT
  
OS65-J-R2-3
Consult Sales  
Availability: 
 
 
15:1 FOV IR,JOUT,-57/125C NOCE
Bare Bones Models
  
OS65-V-R7-3-BB
Consult Sales  
Availability: 
 
 
15:1 FOV IR,0-5V OUT NOCE
  
OS65-MA1-R3-4-BB-RS2
Consult Sales  
Availability: 
 
 
BARE BONES I/R W/RS232C NOCE
  
OS65-MA1-R3-4-BB-RS2
Consult Sales  
Availability: 
 
 
BARE BONES I/R W/RS232C NOCE
  
OS65-MA1-R3-4-BB-C50
Consult Sales  
Availability: 
 
 
BAREBONES IR W/50 CABLE
  
OS65-MA1-R3-4-BB-C50
Consult Sales  
Availability: 
 
 
BAREBONES IR W/50 CABLE
  
OS65-MA1-R2-3-BB
Consult Sales  
Availability: 
 
 
15:1 FOV,4-20MA OUT, NOCE
  
OS65-K-R8-3-BB
Consult Sales  
Availability: 
 
 
15:1 FOV IR, K OUT,0/250C NOCE
  
OS65-K-R5-2-BB
Consult Sales  
Availability: 
 
 
7:1 FOV IR,K OUT,-70/500F NOCE
Accessories
  
OS65-NEMA4
Consult Sales  
Availability: 
 
 
NEMA 4 ENCLOSURE NOCE
  
OS65-MN
USD61.00
Availability: 10 weeks
 
MOUNTING NUTS
  
OS65-CC4
Consult Sales  
Availability: 
 
 
4 CHANNEL CARD CAGE NOCE
  
OS65-AWC
Consult Sales  
Availability: 
 
 
WATER COLLED JACKET
Click to expand/minimize a list of what others bought with theOS65-APC
OS65-APC
USD177.68
Availability: 1 week
 
AIR PURGE COLLAR
Click to expand/minimize a list of what others bought with theOS65-APC
OS65-APC
USD177.68
Availability: 1 week
 
AIR PURGE COLLAR
  
OS65-AC
Consult Sales  
Availability: 
 
 
110/220 VAC ADAPTER NOCE
  
OS65-AC
Consult Sales  
Availability: 
 
 
110/220 VAC ADAPTER NOCE
All amounts shown in USD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Output Type select from:
J for Type J
K for Type K
MV for 1 mV/deg. output
MA1 for 4-20 mA output
MA2 for 0-20 mA output
V for 0-5 Vdc output

(2) Temperature Range Code select from:
-R1 for -70 to 250°F
-R2 for -57 to 125°C
-R3 for 0 to 250°F
-R4 for 0 to 125°C
-R5 for -70 to 500°F
-R6 for -57 to 250°C
-R7 for 0 to 500°F
-R8 for 0 to 500°F
-R9 for -70 to 1000°F
-R10 for -57 to 500°C
-R11 for 0 to 1000°F
-R12 for 0 to 500°C

(3) Optics Code select from:
-1 for 3 to 1 ratio
-2 for 7 to 1 ratio
-3 for 15 to 1 ratio
-4 for 24 to 1 ratio
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.