Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Stick Type Infrared Pyrometers - Discontinued

OS643

 | OS643

CE
  • Low Cost
  • Compact Design
  • Easy-To-Use
  • Analog Output On Models Without Adjustable Emissivity
  • Models Available With Switchable Infared and Thermocouple Inputs

Description

The OS643 series has been discontinued. Please see the OS-PEN9 model as a possible alternative or contact our Temperature Engineering department.

OS643/OS643-LS °C/°F Switchable
Detection Element: Thermopile
Sighting: Laser Marker 1 mW
Backlit LCD Display
Analog Output: 1 mV/°C/°F
Emissivity: 0.95, Accuracy ± 3%
Temperature Range: 0 to 260°C (32 to 500°F )
OS643E/OS643E-LS Infrared Thermometer °C/°F Switchable
Detection Element: Thermopile
Sighting: Laser marker 1 mW
Backlit LCD Display
Emissivity: Adjustable 0.01 to 1.00
Temperature Range: -20 to 400°C, -4 to 752°F
OS643W Switchable from IR to T/C
Temperature Range: IR: 32 to 500°F T/C: -58 to 2000°F
Accuracy: IR: ± 3% rdg T/C: ± 0.3% rdg + 2°F
Analog Output: 1 mV/°C/°F
Emissivity: 0.95
Detection Element: Thermopile


 

OS643

OS643-LS

OS643E

OS643E-LS

OS643W

Backlit LCD

Yes

Yes

Yes

Yes

Yes

Resolution (counts)

1999

1999

1999

1999

1999

Laser guide (1mW)

No

Yes

No

Yes

No

Emissivity (E)

0.95

0.95

Adjustable
0.01 to 1.00
Adjustable
0.01 to 1.00

0.95

Range C°

0 to 260

0 to 260

-20 to 400

-20 to 400

IR: 0 to 260
TC: -50 to 1300

Range F°

32 to 500

32 to 500

-4 to 752

-4 to 752

IR: 32 to 500
TC: -58 to 2000

Auto hold

Yes

Yes

Yes

Yes

Yes

Auto-power off

Yes

Yes

Yes

Yes

Yes



Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
OS643
Consult Sales  
Availability: 
 
 
Infared thermometer, fixed emissivity
OS643E
Consult Sales  
Availability: 
 
 
Infared thermometer, adjustable emissivity
OS643W
USD200.00
Availability: 1 week
 
Food service infared thermometer,fixed emissivity, adjustable from IR to TC
MN2400
USD13.81
Availability: 1 week
 
3 Extra AAA alkaline battery
STICK-CABLE
Consult Sales  
Availability: 
 
 
Analog output cable
All amounts shown in USD
Note: All infrared models come complete with soft vinyl carrying case, four AAA alkaline batteries and operator's manual (models without adjustable emissivity include analog output)
We noticed you are from the US. Visit your local site for regional offers and live support.