Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Infrared Thermometer with Relative Humidity Measurement

OS418L

Infrared Thermometer with Relative Humidity Measurement | OS418L

Infrared Thermometer with Relative Humidity Measurement

CE
  • Humidity Meter Plus Infrared Thermometer
  • Large LCD with Backlight
  • Circle/Dot Laser with On/Off Switch
  • Auto Power Off
  • °C/°F Switchable Field of View 12:1
  • Display Hold Function (Per Reading)
  • Relative Humidity Measurement
Humidity Meters - View related products

Description

Applications
  • Clean Rooms and Greenhouses
  • Electrical Troubleshooting
  • Automotive Repair and Maintenance
  • Air Conditioning
  • Semiconductor Manufacturing
  • HVAC Energy Audits
  • Factory Automation
  • Paint Drying
The OS418L is a fully functional infrared non-contact temperature measuring device and hygrothermometer. OS418L monitors humidity 0 to 99% RH. This unit offers laser sighting and adjustable emmisivity. The display is user selectable for infrared or humidity readings. Long battery life (typical 180 hrs without laser or backlight), is obtained from 2 “AAA” batteries (included). The 12:1 field of view measures small and distant targets.

Specifications
Range: -60 to 500°C (-76 to 932°F)
Accuracy: ±2% of reading or 2°C (4°F) whichever is greater
Resolution: 0.1°C/°F
Field of View: 12:1
Response Time: 1 sec
Emissivity: 0.1 to 1.0 adjustable, step 0.1
°C/°F Switchable: Standard
Operating Temperature: 0 to 50°C (32 to 122°F)
Laser Sighting: Circle/dot
Relative Humidity: 1 to 99%
Accuracy: ±3% from 20 to 80%, otherwise ±5%
Dew Point: -50 to 50°C (-58 to 122°F)
Accuracy: ±2.5°C from 20 to 30% RH; ±2°C from 31 to 40% RH; ±1.5°C from 41 to 95% RH
Power: 2 "AAA" batteries (included)
Dimensions: 46 D x 143 W x 184.8 mm H (1.81 x 5.63 x 7.28")
Weight: 240 g (8.5 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OS418L
Consult Sales  
Availability: 
 
 
Infrared thermometer with relative humidity measurement
Accessory
Click to expand/minimize a list of what others bought with theSC-450L
SC-450L
Consult Sales  
Availability: 
 
 
Soft case
All amounts shown in USD
Note: Comes complete with 2 "AAA" batteries, laser circle to dot laser sighting and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.