OMYL-RH20_OMYL-RH20E
Temperature and Humidity Data Loggers
-
Integral Temperature/Humidity Sensors
-
OMYL-RH20 Has Internal Temperature/Humidity Sensors
-
OMYL-RH20E Has Temperature/Humidity Sensors Fitted in Integral Probe
-
Up to 4 Million Readings (Internal Memory Size)
-
Up to 4 Hz Sampling Rate
-
High Accuracy
-
20 Bit A/D Converter
-
Shock Proof, IP65 Housing (Dust and Water Jet Proof)
-
Transfer Rate of 500 kbps
-
Low Current Consumption
-
Up to 4 Years Battery Life
Description
This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.
The OMYL-RH20 and OMYL-RH20E are robust
devices capable of logging temperature and humidity
readings and are software configurable to record
either both of these parameters or just individual
variables. These data loggers are available with
standard memory of 100,000 readings (OMYL-RH20,
OMYL-RH20E) or expanded memory of 4 million
readings (OMYL-RH20-4M, OMYL-RH20E-4M). The
OMYL-RH20/OMYL-RH20-4M have built-in sensors
for temperature and humidity. The OMYL-RH20E/
OMYL-RH20E-4M have the temperature and humidity
sensors fitted in an integral 100 mm steel probe. These
data loggers are suited for a variety of applications
including environmental or climate studies,
meteorological research and also in clean rooms and
laboratories.
The storage medium is non-volatile flash memory so
no data is lost if the battery becomes discharged. Data
logger setup as well as data retrieval is accomplished
using the included standard OMYL-SOFT software.
Downloaded data is stored in the OMYL-SOFT
software as a text file for viewing in third party software
packages or Microsoft Excel. The OMYL-SOFT
standard software does not include any graphing
functionality. Graphing and analyzing downloaded data
files requires the OMYL-SOFT-PLUS version of the
software (sold separately).
SPECIFICATIONS
Sensor Type
OMYL-RH20/OMYL-RH20-4M: Internal temperature and humidity sensors
OMYL-RH20E/OMYL-RH20E-4M: Temperature and humidity sensors fitted in integral probe
Temperature:
Range: -30 to 70°C (-22 to 158°F) with standard lithium battery (included); -40 to 90°C (-40 to 194°F) with optional high
temperature lithium battery
Resolution: 0.01°C (0.02°F)
Accuracy: See chart on PDF
Humidity:
Range: 0 to 100 %RH
Resolution: 0.01 %RH
Accuracy: See chart on PDF
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
OMYL-RH20, OMYL-RH20E: 100,000 readings
OMYL-RH20-4M, OMYL-RH20E-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions
OMYL-RH20, OMYL-RH20-4M: 30 H x 50 mm dia (1.18 x 1.97")
OMYL-RH20E, OMYL-RH20E-4M: 30 H x 50 mm dia (1.18 x 1.97") with 100 L x 8 mm dia probe (3.94 x 0.31")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
† All amounts shown in USD
Note: Comes complete with 3V lithium battery (standard temperature range), 1.8 m (6') USB interface cable, OMYL-SOFT software and operator’s manual on
USB stick.
Product Manuals:
Download
Omega View Plus Software for OMYL Series