Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

24-Channel OPTO-Isolated Input Board

OME-DB-24P and OME-DB-24PD

24-Channel OPTO-Isolated Input Board | OME-DB-24P and OME-DB-24PD

24-Channel OPTO-Isolated Input Board

USD650.82 OME-DB-24P

  • Optically Isolated Digital Input Channels
  • Connects Directly to OME-PIO-D144
  • AC/DC Signal Input
  • AC Signal Input with Filter
  • Input Buffer with Voltage Comparators
  • Isolated Digital Input Sensing
Signal Conditioners - View related products

Description

The OME-DB-24P is a 24 channel isolated digital input daughter board for OME-PIO-D144 digital input board. The optically isolated inputs of the OME-DB-24P consist of a bi-directional opto-couples with a resistor for current sensing. You can use the OME-DB-24P to sense DC signals from TTL levels up to 24 V. You can also use OME-DB-24P to sense a wide range of AC signals. The OME-DB-24P registers a constant logic high if the frequency of the input AC signal is greater or equal to 1 kHz, and if the voltage of the AC signal is at least 4 Vrms. If you are using an AC input signal, you must short the AC filter jumper. You can use the board to isolate the computer from large common-mode voltages, ground loops and voltage spikes that often occur in industrial environments.

Specifications
I/O CONNECTOR ELECTRICAL SPECIFICATIONS
Configuration:
24 optically isolated digital input channels
Compatibility: TTL compatible
Connector: OME-DB-24P, one 50-pin header; OME-DB-24PD,
one 50-pin header and one 37-pin D-sub connector

DIGITAL INPUT
Number of channels:
24, each with
its own ground reference isolated from other channels
Maximum Input Voltage: 24 Vdc or 24 Vac
Input Impedance: 1.2 K Ω

SOURCE CURRENT
5 V inputs:
4 mA per channel (min)
24 V inputs: 20 mA per channel (min)
Response Time: 20 µs without filter/2.2 ms with filter
Power Supplies: +5 V @336 mA max
Dimensions: 132 H x 220 mm W (5.2 x 8.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 175°F)
Humidity: 5 to 90% RH non-condensing
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOME-DB-24P
OME-DB-24P
USD650.82
Availability: 4 weeks
 
24-channel OPTO-22 compatible opto-isolated input board, includes 1.5 m (5') 50-pin flat cable
  
OME-DB-24P/DIN
Consult Sales  
Availability: 
 
 
OME-DB-24P with DIN-Rail mounting kit
  
OME-DB-24PD
USD650.00
Availability: 4 weeks
 
24-channel OPTO-22 compatible opto-isolated input board with D-Sub 37 connector, includes 1 m (3') 37-pin D-sub connector cable
  
OME-DB-24PD/DIN
Consult Sales  
Availability: 
 
 
OME-DB-24PD with DIN-Rail mounting kit
Accessories
  
OME-CA-5015
USD71.00
Availability: 4 weeks
 
50-pin flat cable, 1.5 m (5')
  
OME-CA-3720
USD140.00
Availability: 4 weeks
 
37-pin male-male D-sub connector cable 2 m (7')
  
OME-CA-3710
USD117.00
Availability: 4 weeks
 
37-pin male-male D-sub connector cable 1 m (3')
All amounts shown in USD
Note: Each board is supplied with complete operator’s manual on CD ROM.
OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners
Ordering Example: (1) OME-DB-24P 24-channel OPTO-22 compatible opto-isolated input board, includes 1.5 m (5') 50-pin flat cable, USD650.82 
We noticed you are from the US. Visit your local site for regional offers and live support.