OM-SQ2020-1F8
Portable Data Logger with 8 to 16 Universal Inputs
-
8 True Differential or 16 Single-Ended Universal Analog Inputs for Voltage, Current or Resistance Measurements Plus 2 High Voltage, 4 Pulse and 8 Digital Event/State Inputs
-
Analog Inputs Can Be Used With Thermistors, Thermocouples, 2-, 3- or 4-Wire RTD Temperature Sensors and 4 to 20 mA Signals
-
Logging Rates of Up to 100 Hz on Up to 2 Channels (On the OM-SQ2020-2F8)
-
Large Non-Volatile Internal Memory Storage for Up to 1.8 Million Readings
-
Ethernet (On the OM-SQ2020-2F8), Wi-FI (On the OM-SQ2020- 2F8-WIFI) USB and RS-232 Communication Ports
-
Download of Internal Data to Removable MMC/SD (Multi- Media Card/Secure Digital) Memory
-
Sensor Power and FET Outputs for Use With External Devices
-
Easy-to-Read LCD and Simple 4 Push Button User Interface
-
Up to 16 Calculated/Derived Channels Can Be Created Using Mathematical Functions
Description
This product line has been discontinued, a replacement will soon be introduced into the Omega catalog. As a potential alternate available now, please see OM-CP-OCTPRO as an alternative
Please check out Newest Released 24 plus channel Ethernet Data Logger OM-240 Series for more advanced features.
The OM-SQ2020 Series of hand held data loggers combines high
performance, powerful features and universal inputs in a compact and
easy-to-use instrument. Using high accuracy 24-bit analog
to digital converters, removable memory and Ethernet networking
(on the OM-SQ2020-2F8), the OM-SQ2020 Series is the ideal data
logger for industrial, scientific research and quality assurance
applications. Together with our comprehensive suite of software,
the OM-SQ2020 provides standalone data acquisition, realtime
metering and data analysis straight out-of-the-box.
Input Connections
The OM-SQ2020-1F8 data logger has a single analog to digital
converter (A/D) which corresponds to inputs on blocks A through to D.
Each connection block will accept up to 2 differential inputs or up to
4 single ended inputs (it is not possible to mix single- ended and
differential inputs on a block). The OM-SQ2020-2F8 data logger
has two analog to digital converters (A/D’s) which increases logging
flexibility over the OM-SQ2020-1F8 model. The first corresponds to
inputs on blocks A and B and the second corresponds to inputs on
blocks C and D. Each connection block will accept up to 2 differential
inputs or up to 4 single-ended inputs (it is not possible to mix single ended
and differential inputs on a block).
Concurrent Sampling
The OM-SQ2020 Series uses multiple analog to digital converters
that enables true concurrent sampling and logging. This allows the user to
configure a channel to log at a rate of 100 Hz (20 Hz on OM-SQ2020-1F8)
while retaining different sample speeds on other channels. This
makes the OM-SQ2020 Series ideal for measuring dynamic parameters
that change at different rates such as temperature and pressure.
Communications
Ethernet (on OM-SQ2020-2F8), Wi-Fi (on OM-SQ2020-2F8-WIFI),
USB and RS-232 serial ports are
built-in. This allows simple connection to either a PC based
TCP/IP network, a wireless to PC connection or to a GSM modem for
remote data downloading. This flexibility enables global data access
and retrieval as well as complete system integration of the
OM-SQ2020 series into complex and critical applications.
Multiple Configurations Stored in the Data Logger
Up to six logger configurations (channel type, names, logging
speeds, triggers etc), together with the current configuration, can be
held in the logger’s internal memory. Additional configuration settings can
also be loaded from the external MMC/SD memory card. This allows
the operator to quickly and easily switch between logger configurations
without the need for a PC.
Comprehensive Software Configuration
The OM-SQ-SOFT software (supplied with the OM-SQ2020 series
data loggers) allows logger configuration, data download and
data export while giving the user full control over the OM-SQ2020.
The optional OM-SQ-SOFT-PLUS software gives the
user access to many advanced data analysis and data
archiving/transfer features. The optional
OM-SQ-SOFT-PLUS software lets you quickly and
easily analyze the data from your OM-SQ2020 data
logger in a familiar explorer style interface. Data can
be displayed with 2 different auto scaling Y-axis. This
is particularly useful when displaying widely varying
data from different sensors on one graph.
You can also zoom in on areas of interest, use a
cursor to pick out exact values, times and dates, get a
statistical summary of your data, set high and low
alarm thresholds and, using the calculation function,
you can create new virtual channels from existing
channels. The OM-SQ-SOFT-PLUS software also
incorporates a report generation facility, which allows
you to create custom report templates consisting of a
title page with descriptive text, headers and footers,
graphs, tabular list of data, statistics and data logger
setup information. Templates can be setup with any of these
combinations and saves time when preparing similar
presentations of data.
Specifications
ANALOG INPUT
Accuracy: See Chart on PDF
Common Mode Rejection: 100 dB
Input Impedance: >1 MÙ
Linearity: 0.015%
Series Mode Line Rejection: 50/60 Hz 100 dB
ANALOG INPUT
Connections: Detachable screw terminal blocks
ANALOG DIGITAL CONVERSION
Type: Sigma-Delta
Resolution: 24-bit
Sampling Rate: Up to 10, 20* or 100* readings per second per ADC
* With mains rejection off
ALARM OUTPUTS
4 x open drain FET (18 V 0.1 A)
Digital I/O Connections: DB25F connector
CALCULATED CHANNELS
Up to 16 virtual channels derived from physical input channels
RESOLUTION
Up to 6 significant digits
PROGRAMMING/LOGGER SETUP
OM-SQ-SOFT or OM-SQ-SOFT-PLUS software;
Software compatible with WIN XP/VISTA
(32-bit & 64-bit)/7 (32-bit & 64-bit)
COMMUNICATION
Standard: RS-232 (automatic baud rate selection to 115200 baud)
Ethernet 10/100 base TCP/IP USB 1.1 and 2.0 compatible
Wireless Ethernet: (Wi-Fi);
802.11b, 2.4GHz, 1 to 14 channels.
Security: Open, WEP (64 or 128bi
encryption), WPA or WPA2/802.11i,
Network: Infrastructure only with
specified SSID (external power pack
required for Wi-Fi connection).
External Options: GSM, WIFI and PSTN Modems
POWER SUPPLY
Internal: 6 "AA" alkaline batteries (included)
External: 10 to 18 Vdc reverse polarity and over-voltage protected
POWER CONSUMPTION @ 9V
Sleep Mode: 600 µA
Logging: 40 to 130 mA
DISPLAY AND KEYPAD
2 line x 20 character LCD display; battery state and external power
indicator; keypad lock
Navigate to:
Arm/disarm/pause/continue; meter any channel or alarm; select from
up to 6 x pre-stored setups;
status/diagnostics/memory/time
and date; download to MMC/SD
OPERATING ENVIRONMENT
Temperature: -30 to 65°C (-22 to 149°F)
Humidity: 90% at 40°C non-condensing
GENERAL
Power Output for External Device:
Regulated 5 Vdc at 50 mA or logger supply voltage at 100 mA
Time and Date: Built-in clock in 3 formats
Scaling Data: Displays readings in preferred engineering units
Internal Memory: 16 MB (Up to 1,800,000 readings)
External Memory: Up to 1GB - removable MMC/SD
(for transferring internal memory and storing setups only)
Dimensions:
175 H x 235 W x 95 mm D (6.9 x 9.3 x 3.7")
Weight: Approx. 1.2 kg (2.6 lb)
Enclosure Material: ABS
Memory Modes (Internal Only): Stop when full or overwrite
† All amounts shown in USD
Note: Comes with OM-SQ-SOFT software, USB cable, wall bracket, 6 "AA" batteries, 6 input terminal blocks, 4 current shunt resistors and complete operator’s manual. To order data logger with calibration certificate, add suffix "-NIST” to model number and add $380 to the price.