Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Temperature Data logger with Integral Probe
Part of the NOMAD®Family - Discontinued

OM-CP-TEMP1000P

Temperature Data logger with Integral ProbePart of the NOMAD®Family | OM-CP-TEMP1000P

CE
  • Memory Size: 32,767 Readings
  • Programmable Start Time
  • User Calibration through Software
  • Optional Thermal Shield for Model OM-CP-TEMP1000P Allows Operation
Environmental Recorders and Data Loggers - View related products

Description

The OM-CP-TEMP1000P has been discontinued. Please contact our Data Acquisition Engineering Department.

The OM-CP-TEMP1000P temperature logger is a water proof, battery powered, stand-alone device used for automatically recording temperatures from -100 to 250°C. This all-in-one compact, portable, easy to use device will measure and record up to 32,767 temperature measurements. It includes an integral stainless steel temperature probe that provides a fast response time. The OM-CP-TEMP1000P is a major leap forward in both size and durability. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere.

Data retrieval is simple. Plug it into an empty COM port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE CHANNEL
Temperature Sensor:
100 Ω Platinum RTD
Calibrated Accuracy: ±0.5°C
Temperature Resolution: 0.05°C
Temperature Range: (Body) -40 to 125°C (-40 to 257°F)
Temperature Measurement Range: (Probe): -50 to 400°C (-58 to 752°F)

GENERAL SPECIFICATIONS
Temperature Calibration: Digital calibration through software
Calibration Date: Automatically recorded
within device to alert user when calibration is required
Recording Interval: 2 seconds
to 12 hours selectable in software
Start Modes: Software programmable immediate start or delay start,
up to 6 months in advance
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Power: 3.6 V lithium battery
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month
at 20°C when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, K, °R
Computer Interface: USB (interface cable required;
2400 baud
Software: XP SP3/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 125°C (-40 to 257°F),
0 to 100% RH non-condensing
Probe Diameter: 5 mm (0.2")
Probe Length: See To Order Table for standard lengths*
Logger Dimensions: 26 mm dia x 115 mm L (1.0 x 4.25" )
Weight: 205 g (7.3 oz)
Response Time:
Water:
1 minute (to 95% of change)
Air: 10 minutes (to 95% of change)
Material: (logger) 303 stainless steel
(probe) 304 stainless steel

Specifications
(Thermal Shield)
Operating Envionment:
-200 to 350°C (-328 to 662°F);
230°C (446°F) with O-ring, 0 to 100% RH
IP Rating: IP68
Insulation Type: Dewar flask and PTFE
Access Port Thread: 1/4" NPT female
Enclosed Materal: 304 SS
Dimensions: 236 mm L X 66 mm dia (9.3 x 2.6")
Weight: 1.45 kg (3.2 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OM-CP-TEMP1000P
Consult Sales  
Availability: 
 
 
Temperature datalogger with 180 mm (7") long integral probe
  
OM-CP-TEMP1000P-CERT
Consult Sales  
Availability: 
 
 
Temperature datalogger with 180 mm (7") long integral probe and NIST calibration certificate
  
OM-CP-TEMP1000P-1
Consult Sales  
Availability: 
 
 
Temperature datalogger with 25 mm (1") long integral probe
  
OM-CP-TEMP1000P-1-CERT
Consult Sales  
Availability: 
 
 
Temperature datalogger with 25 mm (1") long integral probe and NIST calibration certificate
  
OM-CP-TEMP1000P-12
Consult Sales  
Availability: 
 
 
Temperature datalogger with 300 mm (12") long integral probe
  
OM-CP-TEMP1000P-12-CERT
Consult Sales  
Availability: 
 
 
Temperature datalogger with 300 mm (12") long integral probe and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
USD214.46
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
USD2,611.04
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in USD
Note: *Other probe lengths are available. Contact Engineering Department. Operator’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately). The entire data logger/probe assembly is not submersible. Only the probe portion can be immersed (do not immerse the probe past the joint area where it connects into the body of the data logger as this joint area can be penetrated by liquid).
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, USD214.46 
We noticed you are from the US. Visit your local site for regional offers and live support.